My contact person
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
INT(ES)

drylin® SLW - linear modules and XY-tables

Torsionally stable aluminium dual shaft rails and many carriage versions characterise the drylin® W product range, and form a well rounded modular kit for the drylin® SLW linear modules. The modules are low profile, as well as robust. The drylin® SLW linear modules are not only ideal for manual format adjustments but also can be fitted with a motor to make electrical adjustments.

Variable carriage widths and lengths

Flat drylin® guide rails or high profile

Corrosion resistant option made of stainless steel available


 

Typical application areas

Format and lane adjustments

Packaging technology

Height adjustments

3D printers

Camera adjustment

SLW
 
Further product information

Shaft end supports made from anodised aluminium or from chromated die-cast zinc

Lead screw mounted with plain or ball bearings

Mounting plates made from anodised aluminium

Lead screw material: steel or stainless steel

Drive: self-locking trapezoidal thread or quick adjust high helix thread


drylin® SLW - drive technology

Compact lead screw unit

SLW – Compact

Flat and compact

High torsional stability

Fully supported

Hard-anodised aluminium rail

Pre-loaded lead screw module

SLWE – PL - preload

Flat and compact

High torsional stability

Fully supported

Hard-anodised aluminium rail

Lead screw unit mounted with ball bearings

SLWE-BB mounted with ball bearings

Lower drive force

Minimised clearance up to 1,500 RPM (according to length and load)

Quiet operation - reduced vibration of the overall system

Compact lead screw unit with high helix thread

SLWS – Compact with high helix thread

Pitch 8 x 15 mm

Flat and compact

High torsional stability

Hard-anodised aluminium rail

SAW linear module

SAW - linear module

Trapezoidal or high helix threads

Ball bearing leadscrew supports

Rail profile in higher design, extremely torsion-resistant

Lead screw unit in stainless steel version

SLW-ES - stainless-steel version

Stainless steel version with corrosion-resistant steel components (1.42305, 1.4408 or 1.4571)

Choose your bearing material

SLW-PT

SLW-PT – With protected lead screw

drylin® W profile rail as a protective mechanism

Available with pitches 10x2, 10x12,10x50

Low profile design

3 carriage lengths

SLW-T

SLWT – two linear units are rolled into one

Different lead screw pitches can be combined

Separate manual adjustment of carriages

Lubrication-free drylin® W linear guide

Clearance adjustment (optional)


drylin® SLN - driven linear axes

Low profile linear axis with aluminium and plastic components

drylin® miniature linear axis SLN-27-03 / SLN-27-04 / SLN-27-05

Single parts made from aluminium and plastic

Lubrication-free

Entry-level model

Lead screw mounted with plain bearings

Retrofitting possible

Low profile linear axis with aluminium and plastic components

Miniature linear axis - SLN-27-14 / SLN-27-15

Small and compact

Based on lubrication-free drylin® N low profile guides installation size 27

100 % lubrication-free

Lead screw, ball bearing mounted for anti-backlash and dynamic operation

Manual and motorised operation possible

Low profile linear axis with aluminium and plastic components

Miniature linear axis with motor - SLN-27-xxx

SLN-27: linear axis with NEMA11 stepper motor, lead screw ball bearing mounted via motor mount, or ball bearing mounted linear axis with NEMA11 stepper motor

Small (installation dimensions from 22 mm), light and flat

Polymer plain bearings in the bearing points

Lubrication-free linear module with lead screw mounted with ball bearings

drylin® SLT - linear module with lead screw mounted with ball bearings

Low profile structure through lateral lead screw arrangement

Lubrication-free, corrosion-resistant, lightweight

Variable pitch

Adjustable drylin® T miniature carriage

Lead screw arrangement can be selected either left or right


drylin® SLW with digital measuring system

SLWM – with digital measuring system

SLWM – with digital measuring system

Sensor integrated in the carriage, saving space

Operation without mains supply

Integrated magnetic tape

Lubrication-free operation

Extensive accessories available


drylin® XY-tables

XY-table

SLW - XY-table

Low-cost- XY-table solution for manual adjustments

Lubrication-free and corrosion-resistant

Maximum stroke lengths for XY-tables 300 mm

Multi XY-table stainless steel

SLW - XY-table - stainless steel

For manual adjustments

Flat and compact

Entire structure made from VA and V4A stainless steel materials

Chemical and corrosion resistant


drylin® ready-to-connect drive system for stepper motor

Linear module ready to connect for stepper motors

Ready-to-connect SAW for stepper motor

For your stepper motor
type NEMA-23

Lead screw drive mounted with ball bearings

Pitches 2 mm, 3 mm, 12 mm or 50 mm per revolution

Compact design, light weight, stable.

SHT accessory for motor connections

Connect your drive to the maintenance-free drylin® linear units quickly and easily. Spacer, motor flange and coupling form the modular system for the easy attachment of your NEMA23.

drylin® accessories

V-drive for linear modules

drylin® accessories for linear modules

Hand wheels, V-drives, spindle clamps, position indicators, and more
drylin® E product overview

drylin® E - product overview

The consistent continuation of the modular system and the systematic idea of lubrication-free drylin® linear technology

Configurador de mesas lineales drylin®

Configurador de mesas lineales drylin®

DryLin SLW

Compruebe las ventajas de las mesas lineales drylin® SLW con solo un vistazo: sin lubricación, sin mantenimiento, vida útil calculable y más.




Los términos "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" y "yes" son marcas comerciales legalmente protegidas de igus® GmbH en la República Federal de Alemania y otros países. Esta es una lista no exhaustiva de las marcas comerciales de igus GmbH o de empresas afiliadas de igus en Alemania, la Unión Europea, EE.UU. y/u otros países o jurisdicciones.

igus® GmbH puntualiza que no vende ningún producto de las empresas Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber y cualquier otro fabricante mencionado en esta página web. Los productos que ofrece igus® S.L.U. son los de igus® GmbH.