Robust energy chains and cables for the mining an bulk handling technology

Suitable products for bulk handling systems

igus cable carrier with pink marked bend radius in cross-section.

e-chain® P4.1

  • Travelling distances up to 800 m and more
  • High filling weight up to 30 kg/m
  • Speeds of up to 10 m/s possible
  • Longer service life thanks to maintenance-free tribopolymer plain bearings
igus E4 energy chain for power supply in a moving system.

e-chain® 4040RHD/5050RHD

  • Travel distances up to 1000 m and more
  • Cable load up to 50 kg/m
  • Speeds of up to 6 m/s possible
  • Different roller types for optimum application customisation
Cable carrier system with warning symbol and sensor for monitoring the bend radius.

24/7 condition monitoring

  • Continuous tension and thrust force measurement using a special sensor
  • If the force is exceeded, the system is signalled and, if necessary, switched off to prevent consequential damage
Energy chain system with multiple cables for cable routing.

Ready-to-connect energy supply

  • Procurement optimisation: one system, one part number
  • Save time: 95 % less assembly time
  • Reduce assembly time: less machine downtime
Conveyor trough with side guides for bulk material.

Steel guide trough

  • For long travel distances
  • Very stable and robust
  • For extreme loads
Cable carrier in a bulk handling system guides moving cables through a steel structure.

rotating energy supply

  • rotation angle 540° (in one plane)
  • rotation angle of 900° and more with Multi Rotation Module variant
  • Rotation speed up to 360°/s
Cable with red-black sheath and CE, RoHS, and 36-month warranty marks.

motor cable CFCRANE

  • For highest voltages and powers
  • flame-retardant
  • UV resistance
  • Oil resistance
Cable with Cleanroom certification and CE marking for industrial applications.

Fibre optic cable CFLG.LB

  • For highest loads at 5 x d
  • Sliding applications (horizontal) of 400 m and more
  • UV-resistant, with TPE outer jacket
Blue hose with dotted lettering.

pneumatic hose

  • abrasion-resistant
  • oil-resistant
  • Coolant resistant
  • Halogen-free

Success stories

Coal conveyor between stockpiles and a conveyor bridge at the power plant.

Energy chains in aluminium oxide production outdoor storage

A conveyor belt transports iron ore at a mining site.

World record with 670m

5050RHD guide trough for long travel at the Talwandi power plant.

Lignite excavator

Long cable carrier for a conveyor system.

Ship unloader

Conveyor system above the water along a pier.

bulk handling in taconite mine

Conveyor system under an industrial bridge with rails and steel structures.

More information

Stacker & Reclaimer

Bucket-wheel excavator extracts coal in an open-pit mine.

Engineering service

Two men inspect an industrial installation beside a rail.

installation service

Protective gear and screwdriver on a cable carrier.

Long travel distances

P4 energy chain with long travel over a machine, background removed.

Consulting

I look forward to answering your questions

Shipping and consultation