Energy supply systems and bearings for injection moulding machines

Injection molding machine with igus components marking guides, cables and support points.

Products for use in injection moulding machines

igus e-chain with colored cables and frame parts in a product view.

Quiet e-chain® in picker unit

  • The standard for applications in the medium load range
  • Quiet thanks to integrated brake
  • Optional opening tool for even faster opening and closing
The igus readychain module connector joins cables and wires in an energy chain.

Customised interface

  • ONE interface instead of many connectors/disconnectors
  • Simple modular principle, individually configurable
  • Wide range of applications, over 100 plug inserts to choose from
drylin WJRM plain bearing in an aluminum profile.

maintenance-free hybrid roller bearing

  • Combination of lubrication-free plain and roller bearings
  • For minimum drive force and smooth running
  • Flat installation
e-chain E4.1L guides an orange cable safely through a cable chain.

e-chain® with minimum assembly time

  • High tensile forces, high loads and travel distances over 600 m possible
  • 10,000 km and more running performance guaranteed
  • Quick to open and fill
PROFINET logo above two chainflex cables with different shielding.

PROFINET cable

  • Service life of up to 10 million double strokes for bus cable
  • 4-year functional guarantee
  • Available unassembled and assembled
drylin ZLW modular axis with carriage and linear guides.

Toothed belt axles

  • Compact tandem toothed belt axis with 2 toothed belts in one unit
  • Carriage can be controlled synchronously or separately
  • Quick bearing replacement on the rail possible
dryve D1 motor controller with front-side connectors.

cost-effective motor control

  • For DC, EC and stepper motors
  • Compatible with many industrial controllers
  • Use via PC, tablet or smartphone
igus cable carrier with cables, sensor and radio symbols for motion monitoring.

Predictive chain maintenance

  • Intelligent software and sensors on the e-chain®
  • Possible maintenance requirements are reported before a failure occurs

Advantages of polymer e-chains

  • High additional loads possible
  • Circular and swivelling movements possible
  • Use at high temperatures
  • Resistant to dust, powder deposits and moisture
  • Space-saving design

Successfully in use

Energy safely guided in high-speed injection moulding machine

Manus robot arm in a production cell with grippers and cables.

Swivel arm in joining station with maintenance-free bearings

Handling & Automation

Smart production with igus® Low Cost Automation

Extrusion machines

Tyre extrusion line with conveyor, screw extruder and control cabinet for tyre production.

chainflex® cable

Five Chainflex cables with exposed conductors in different cross-sections.

Consulting

I look forward to answering your questions

Shipping and consultation