Change Language :
Medical surroundings require components that fulfil the highest hygiene standards. Our plain bearings and energy supplies made of a high-performance plastic are the right choice. With their solid lubricants incorporated in the plastic material, our bearings are clean and quiet, corrosion-resistant and completely maintenance-free. They are successfully used in X-ray robots, laboratory equipment, treatment chairs, hospital beds and prostheses. Our quiet and low-vibration energy chains ensure safe energy supply even in confined spaces, for example in operating theatres, rehabilitation systems and diagnostic imaging. We also have cleanroom-compatible models up to ISO Class 1 in our product range.
Are you looking for ways to improve the performance and reliability of your medical-technology applications? At COMPAMED 2026 in Düsseldorf, we will show you how lubrication-free components and ready-to-install solutions minimise maintenance, reduce the risk of downtime and support the highest requirements regarding hygiene and quality.
📍COMPAMED Düsseldorf
📅16th to 19th November 2026
🏢Hall 8a, Stand N01

In medical technology, low noise levels, vibration-free operation and maximum reliability are paramount – even under extreme conditions such as small installation space, recurring movements and the highest hygiene standards. Our igus chainflex cables and energy chains meet these requirements with flying colours.
Find out how the CFCLEAN series and our energy supply systems, such as the e-skin flat with cleanroom suitability in accordance with ISO Class 1, can help you in demanding applications – for less space, light weight and maximum flexibility.
All products are tested for wear and load capacity under real-life conditions in the igus test laboratory, the largest in the industry. The results are incorporated into our online tools for service life calculation, which provide you with accurate predictions of durability. The test stands also include a cleanroom laboratory, in which we can quickly develop particle-free products suitable for cleanrooms up to Class 1 air purity with the support of Fraunhofer IPA.
Upon request, we perform customer tests to check product use under specific conditions.

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm