Change Language :
PMA cable protection systems are used wherever mechanical protection of electrical cables and wires is required. Highly flexible cable protection tubes are especially suitable for the additional protection of cable guides in e-chain systems®. Through the combination of technical know-how and the strictest international safety guidelines, PMA meets the global industrial market requirements in application areas such as mechanical engineering, vehicle construction, fibre optics, solar systems and applications in the robotics sector with high speeds and millions of alternating bending cycles.
PMAFLEX includes different types of tubes for a variety of applications in the cable protection sector. The PMAFLEX line offers tubes for technically demanding applications with special requirements. Tube sizes are available from 4.5mm to 125mm diameter in versions from very light to very heavy and bendable to highly flexible. Standard colours are black and grey. Many tube types are specially tested or approved in accordance with CSA, UL Recognition, NF, SNCF, DB, etc.
The designation PMAFIX describes a very wide range of connection fittings with the patented PMA safety lock system, which are available for IP66 and IP68 tightness. IP66 connection fittings are equipped with a pre-installed universal lock, which ensures quick push-in installation of the tube. IP68 connection fittings for increased requirements are supplied with a special tube sealing cap.

Highly flexible, medium-weight corrugated tubes
Temperature range:
-50°C to +95°C,
short-term up to 150°C

Flexible, very heavy design
Temperature range:
-40°C to +105°C,
short-term up to 150°C

One-piece system holder with integrated safety clamp
PMACLIP FH

For additional securing of the connection fittings.
Material:
Type BMN: polyamide, black
Type GMN: polyamide, grey

For temporary sealing, e.g. of enclosures prepared for PMAFIX connection fittings.
Material: Glass fibre reinforced polyamide, light grey

Very flexible, medium-duty corrugated tubes
Temperature range:
-40°C to +105°C,
short-term up to 150°C

Splittable protective hose, flexible
Temperature range:
-40°C to +100°C,
short-term up to 130°C

Very flexible, medium-duty corrugated tubes CSA
Temperature range:
-50°C to +105°C,
short-term up to 150°C

Straight connection fittings
PMAFIX VND
Connection fittings 90° angle
PMAFIX VWD
Connection fittings 90° bend angle
PMAFIX VBD
Connection fittings 45° angle
PMAFIX VAD
Connection fittings 90° angle with flange
PMAFIX VOD
Plastic energy chains increase the service life of cables in moving applications.
Go to energy chain systemsProtectors and heat protective jackets for use on industrial robots.
About the heat protection coats
In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 5 pm
WhatsApp-Service
Monday to Friday: 8 am – 5 pm