Bar stock sheets

Sheets from the iglidur semi-finished products range can be ordered in sizes of 1000 x 1000 mm, 1000 x 500 mm, 500 x 500 mm and 500 x 250 mm, in various thicknesses (2–6 mm). iglidur semi-finished plastic sheets are used in sectors such as medical technology and the food and packaging industries.

Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Contact details

Jörn Küppers
Jörn Küppers

igus-icon-phone+49 2203 9649 7466

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h