Change Language :
iglidur® PRT is a slewing ring bearing with the proven advantages of igus® polymer plain bearings. The sliding elements made of iglidur® J run completely without maintenance and lubrication. All housing parts are made of aluminium or stainless steel, the counter faces of the iglidur® J sliding elements are hard anodised. All connecting screws are made of corrosion-free steel.

NEW: Our Rotation! brochure with 11 exciting application examples!
This brochure describes various applications and industries in which iglidur PRT slewing ring bearings contribute to increased efficiency and reliability.