Change Language :

Our CNC service enables stress-free procurement
of your turned and milled plastic parts.
Benefit from these advantages:
► Transparent instant costing ✔️
► Automated feasibility and tolerance checks ✔️
► Components ready to ship from three days ✔️
► Predictable service life ✔️
Our CNC service is complemented by what igus® is all about: our many years of experience as your material supplier, manufacturing partner and application consultant. Together with you, we will find the perfect solution for your application. We offer you over 30 different iglidur® high-performance plastics, so that your turned and milled parts can be optimally designed for almost any requirement.
Check your technical drawing automatically using our tolerance check:

No 3D model at hand? No problem, try our 3D model configurator.

We offer you more than 50 tribologically optimised materials for innumerable applications in which wear-resistance is a necessity. Irrespective of whether your application is exposed to high temperatures, contact with media or wear-intensive conditions – igus® almost always offers a solution.
"We wanted to make efficient use of a short maintenance interval to replace existing PA bearing with customised bearings from iglidur®. The very fast quotation calculation and express shipment of the igus® online CNC service enabled us to procure the CNC parts in just a few days and get the production line back into operation on time"
Tom Oldach, Project Engineer at Dr. Quendt GmbH & Co KG
Click here for the complete user story

This guarantees plastic-compatible production and rapid machining of your turned and milled parts.
✓ The general tolerance ISO 2768-m/K applies for plastic-compatible tolerancingwith regard to length, shape and position
✓ Deviating from this, the following minimum tolerance widths according to DIN ISO 286 are normally possible:
(Caution: The minimum tolerances that can actually be realised always depend on the specific component geometry, the material selected and the production options available, and may be greater in individual cases)
✓ Holes can be configured as metric ISO thread (M) (other thread types are also possible after testing)
✓ A centre roughness value Ra of 2-3 µm is to be expected for the surface quality (corresponds to the typical values of finished surfaces in turning or milling)
These standards are to your advantage: We can calculate the prices automatically and your order can be processed more quickly. You save valuable time.

Our white paper supports you with the most important principles for designing your CNC components. We give you 12 machined parts so that you can achieve a design that is optimised for economy and production.

Requirements above and beyond our manufacturing standards are possible, provided that a prior feasibility check confirms this.After the individual check, the automatically calculated price will be adjusted if necessary.

Large variety of materials and material quality:
The large material variety of our iglidur® bar stock guarantees you optimum tribological component properties for every application.

High surface quality:
Due to the process, CNC machining produces good surfaces - iglidur® components normally do not require any special post-processing for their sliding surfaces either.

Precise component dimensions with tight tolerances:
You receive dimensionally accurate components with tight tolerances and fits. Narrow tolerance widths (up to tolerance grade 9 in accordance with DIN ISO 286) are usually feasible. Tolerance widths of 0.05mm are therefore no problem.

Economical for small to medium quantities:
CNC machining is often the most economical process for two to four-digit quantities, especially for large-volume parts with simple geometries.

What does CNC mean?
The abbreviation "CNC" (Computer Numerical Control) refers to turning or milling machines whose movements are computer-controlled in order to produce more complex shapes automatically.
What is special about our CNC service for turned and milled parts? It is simple, fast and transparent: you no longer have to wait days for the price, but receive it immediately. If you change the material or tolerances, for example, you will immediately see the impact on the price. And you can also make a purchase decision immediately. The user interface of our CNC service allows you to request quotations or send orders directly at any time. And if you get stuck, our experts will be happy to advise you.
Who can order special CNC parts from igus? Our customers include both corporate customers and private individuals.
Are there any costs involved in using the online CNC service? No, using our CNC service is completely free of charge for you. After uploading your components, all you have to do is enter your e-mail address and you can use the tool immediately. At the end, you can request a non-binding quote (button: "Request quote") and then decide whether you like it and would like to order. Alternatively, you can also order directly online (button: "Order directly").
Why doesn't igus® offer the online CNC service for other conventional plastics or metals? Our CNC service is primarily aimed at "motion plastics", i.e. plastic parts in motion. In this first step, we therefore only offer our iglidur® tribological materials, which are characterised by freedom from lubrication, wear resistance and low friction.

You have a CAD model at hand but are still looking for the most cost-effective manufacturing process for your desired component? Our service for customised tribo-parts can help! Just upload your CAD model and you will immediately see an overview of all available materials with prices for the various processes, including CNC milling, 3D printing and injection moulding.

In our online shop, you will find a wide range of different bar stock materials.
Our plates, plate strips, sheets, round and hollow bars are available from stock made from a variety of different iglidur high-performance polymers.