Weather-resistant bearings and energy supply systems for shipbuilding and equipment
High forces caused by wind and waves, changing weather and corrosive salt water: external components on boats and ships are exposed to harsh conditions. This is where our dry-running plain bearings and linear guides come into their own as they require no lubrication and are maintenance-free. Like our energy supply systems, they are also corrosion-free and lightweight. igus supplies solutions in 24 hours from stock or configured as required for customised applications, with no minimum order quantity.
For its electric windows in premium-segment boats, Glaskeil relies on drylin drive technology. It fulfils the high requirements for compact dimensions, quiet operation as well as resistance to aggressive salt water and high temperature fluctuations.
In the steering system of the Seascape 24 sailing boat, igubal rod ends are used in the connections between the tiller, drive shafts and rudder blades. The fact that they are robust, extremely low-friction and free from clearance and corrosion makes them the perfect component for this application.
Discover other applications from our customers in ship and boat building, in which our bearings and energy supply systems demonstrate their advantages: long service life in adverse environmental conditions and no maintenance.