drylin E Linear modules with toothed racks

Number of products: 6

New

drylin GRR-30 Z-axis for large gantry and jib crane applications

drylin® E GRR-1280 linear module with gear rack

  • Light Z-axis
  • Weight of axis only 1.45 kg with 500 mm stroke
  • Made from aluminium and plastic
  • Carriage length: 100 mm
  • Stroke length max. 750mm
→Configure individual linear module!
Upon request
1 items, thereof ready for shipping:
1 in 10 working days
To the product page

drylin® E GRR-20120 linear module with gear rack

  • Lightweight construction
  • Carriage length: 172mm 
  • Stroke length max. 1,000mm
→Configure individual linear module!

drylin® E GRW-0630A linear module with gear rack

  • Direct force transfer via gear rack
  • Compact structure
  • Carriage length: 80.5mm 
  • Stroke length max. 150mm
→Configure individual linear module!

drylin® E GRW-0630B linear module with toothed rack

  • Direct force transfer via gear rack
  • Compact structure
  • Carriage length: 80.5mm 
  • Stroke length max. 150-300mm
→Configure individual linear module!

drylin EGW endless gear linear module with toothed rack

  • Almost endlessly expandable drive
  • For applications > 2,000mm
  • Rack and pinion elements modularly expandable
  • Linear carriage with exchange bearing for changing directly on the rail
  • Available ready for installation with motor and control system

Consulting

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h