drylin® N low-profile guides

If the application requires extremely flat installation heights, drylin® N low profile guides are the tool of choice - and that in four different widths between 17 and 80mm and heights between 6 and 12mm. The drylin® low profile guides also offer lightweight and extremely quiet operation with a large number of guide carriage options. The aluminium rails are available in silver or black anodised.

Nombre de produits : 0
Vous n'avez rien trouvé ? Contactez-nous via le chat igus® ou envoyez-nous un message