After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Plastic analogue indicator for adjustment and direct reading of carriage position
Shaft clamp adaptor for attaching to the position indicator and subsequent clamping of the lead screw
Hand wheel for attachment at the end of the lead screw. Different handles available.
For position indicators and/or hand clamps.
The drylin® SHT-WT V-drive offers a maximum of positioning flexibility.
For linear robot structures or the control of multiple linear modules, we offer V-drives with double-side shaft output for WT-3 and WT-4
drylin® SHT-WS is a new V-drive set for the SHT series of lead screw modules.
The ideal complement to drylin® lead screw modules.
Clever solution for long travel SLW linear modules
Connect your drive to the maintenance-free drylin® linear units quickly and easily. Spacer, motor flange and coupling form the modular system for the easy attachment of your NEMA23.
For fastening drylin® ZLW toothed belt axes made of aluminium construction profiles
The spacer is an aluminium standoff that brings the selected drylin® linear unit to a height that matches your NEMA stepper motor.
Simple and fast multi-axes gantry setup
For lead screw and toothed belt axes
energy chain assembly preparation
Space and weight reducing
For the drylin® W high-profile rail, slot nuts offer variable ways of fastening sensors and initiators, for example.