After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Single parts made from aluminium and plastic
Absolutely lubrication-free
Lead screw with plain bearing support
Compact design
SLN-27-03 Starter model with basic carriage made of igus® polymer
SLN-27-04 Carriage with manual clearance and height setting
SLN-27-05 Carriage with axial camber (pre-load) and manual clearance and height setting
Pitch M5x0.8 (0008) or high helix thread Sg 5x5 (0050)
Areas of application: Lightweight feed motion, sensor adjustment, simple handling tasks in equipment engineering and laboratory technology.
Ordering number | Max. stroke length |
Weight | additional (per 100 mm) |
Max. stat. load capacity |
Max. speed |
Max. drive torque |
|||
---|---|---|---|---|---|---|---|---|---|
[g] | [g] | axial[N] | radial[N] | [U/min] | [Nm] | ||||
SLN-27-03-0008 | 250 | 50 | 40 | 10 | 40 | 100 | 0.1 | 60.47 USD | |
SLN-27-03-0025 | 250 | 50 | 40 | 10 | 40 | 100 | 0.1 | 67.09 USD | |
SLN-27-03-0051 | 250 | 50 | 40 | 10 | 40 | 100 | 0.2 | 67.42 USD | |
SLN-27-03-0127 | 250 | 50 | 40 | 10 | 40 | 100 | 0.3 | 67.73 USD | |
SLN-27-03-0254 | 250 | 50 | 40 | 10 | 40 | 100 | 0.4 | 67.73 USD |
Ordering number | A | Al | H | E1 | E2 | E3 | l | hw | lt | lb | ts | tg | T | d2 | l2 | ha | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
±0,2 | -0,1 | ±0,2 | ±0,15 | ±0,15 | ±0,15 | ±0,2 | ±0,2 | |||||||||||
SLN-27-03-0008 | 28 | 35 | 22 | 20.5 | 15 | 28 | 77 | 22 | 21 | 5.5 | 3.5 | 3,2 | M5 | 5 | 15 | 14.5 | 60.47 USD | |
SLN-27-03-0025 | 28 | 35 | 22 | 20.5 | 15 | 28 | 77 | 22 | 21 | 5.5 | 3.5 | 3,2 | 6,35x2,54 | 6,35 | 15 | 14.5 | 67.09 USD | |
SLN-27-03-0051 | 28 | 35 | 22 | 20.5 | 15 | 28 | 77 | 22 | 21 | 5.5 | 3.5 | 3,2 | 6,35x5,07 | 6,35 | 15 | 14.5 | 67.42 USD | |
SLN-27-03-0127 | 28 | 35 | 22 | 20.5 | 15 | 28 | 77 | 22 | 21 | 5.5 | 3.5 | 3,2 | 6,35x12,7 | 6,35 | 15 | 14.5 | 67.73 USD | |
SLN-27-03-0254 | 28 | 35 | 22 | 20.5 | 15 | 28 | 77 | 22 | 21 | 5.5 | 3.5 | 3,2 | 6,35x25,4 | 6,35 | 15 | 14.5 | 67.73 USD |