Absolute freedom from lubricants
Prestressed trapezoidal nut, preload force: 50 N
Manually and continuously adjustable radial clearance
Low weight due to aluminium and plastics
Tapered off spindle ends enable operation by hand wheel or motor
Temperature-resistant up to +80 °C
L max.: |
|
Select the installation size of the spindle-lift table.
Order no. | Max. stroke length | Weight [kg] | Additional weight per 100 mm [kg] | Max. static carrying capacity | Individual price for base stroke 100 mm | ||
---|---|---|---|---|---|---|---|
axial [N] | Radial [N] | ||||||
SHT-12-AWM-PL | 750 | 1.1 | 0.1 | 700 | 2800 | a petición | |
SHT-20-AWM-PL | 1000 | 3.2 | 0.3 | 1600 | 6400 | a petición | |
SHT-30-AWM-PL | 1250 | 8.6 | 0.6 | 2500 | 10000 | a petición | |
SHT-12-EWM-PL | 750 | 1.3 | 0.2 | 700 | 2800 | 340.38 USD | |
SHT-20-EWM-PL | 1000 | 3.9 | 0.6 | 1600 | 6400 | 494.18 USD | |
SHT-30-EWM-PL | 1250 | 10.9 | 1.4 | 2500 | 10000 | 941.93 USD | |
SHT-12-SWM-PL | 750 | 1.3 | 0.2 | 700 | 2800 | 257.29 USD | |
SHT-20-SWM-PL | 1000 | 3.9 | 0.6 | 1600 | 6400 | 375.51 USD | |
SHT-30-SWM-PL | 1250 | 10.9 | 1.4 | 2500 | 10000 | 645.13 USD |
Order no. | A -0,3 | Al -0,3 | H | E1 ±0,15 | E2 ±0,15 | E3 ±0,15 | l | R | f | lt ±0,1 | tk | ts |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SHT-12-AWM-PL | 85 | 85 | 34 | 70 | 73 | 74 | 145 | 42 | 2 | 30 | 11 | 6.6 |
SHT-20-AWM-PL | 130 | 130 | 48 | 108 | 115 | 115 | 202 | 72 | 2 | 36 | 15 | 9 |
SHT-30-AWM-PL | 180 | 180 | 68 | 150 | 158 | 158 | 280 | 96 | 4 | 50 | 20 | 13.5 |
SHT-12-EWM-PL | 85 | 85 | 34 | 70 | 73 | 73 | 145 | 42 | 2 | 30 | 11 | 6.6 |
SHT-20-EWM-PL | 130 | 130 | 48 | 108 | 115 | 115 | 202 | 72 | 2 | 36 | 15 | 9 |
SHT-30-EWM-PL | 180 | 180 | 68 | 150 | 158 | 158 | 280 | 96 | 4 | 50 | 20 | 13.5 |
SHT-12-SWM-PL | 85 | 85 | 34 | 70 | 73 | 73 | 145 | 42 | 2 | 30 | 11 | 6.6 |
SHT-20-SWM-PL | 130 | 130 | 48 | 108 | 115 | 115 | 202 | 72 | 2 | 36 | 15 | 9 |
SHT-30-SWM-PL | 180 | 180 | 68 | 150 | 158 | 158 | 280 | 96 | 4 | 50 | 20 | 13.5 |
Order no. | tg | kt ±0,1 | s | sk | sg | kq | d | T | l2 | d2* standard | ha |
---|---|---|---|---|---|---|---|---|---|---|---|
SHT-12-AWM-PL | M8 | 6.4 | 6.3 | 10 | M6 | 6 | 12 | TR10x2 | 17 | TR10x2 | 18 |
SHT-20-AWM-PL | M10 | 8.6 | 6.4 | 11 | M8 | 7 | 20 | TR18x4 | 26 | 12 h9 | 23 |
SHT-30-AWM-PL | M16 | 12.6 | 11 | 18 | M12 | 10.6 | 30 | TR24x5 | 38 | 14 h9 | 36 |
SHT-12-EWM-PL | M8 | 6.4 | 6.3 | 10 | M6 | 6 | 12 | TR10x2 | 17 | TR10x2 | 18 |
SHT-20-EWM-PL | M10 | 8.6 | 6.4 | 11 | M8 | 7 | 20 | TR18x4 | 26 | 12 h9 | 23 |
SHT-30-EWM-PL | M16 | 12.6 | 11 | 18 | M12 | 10.6 | 30 | TR24x5 | 38 | 14 h9 | 36 |
SHT-12-SWM-PL | M8 | 6.4 | 6.3 | 10 | M6 | 6 | 12 | TR10x2 | 17 | TR10x2 | 18 |
SHT-20-SWM-PL | M10 | 8.6 | 6.4 | 11 | M8 | 7 | 20 | TR18x4 | 26 | 12 h9 | 23 |
SHT-30-SWM-PL | M16 | 12.6 | 11 | 18 | M12 | 10.6 | 30 | TR24x5 | 38 | 14 h9 | 36 |
* TR10x2 without machined spindle end