Miniature version
Very low weight
Very low priced
Corrosion resistant
Available accessories (hand wheel, cursor)
Carriages and shaft end supports made of high-performance polymers
L max.: |
|
Select the installation size of the leadscrew module.
Order no. | Max. stroke length | Weight [kg] | Additional weight per 100 mm [kg] | Max. static carrying capacity | Individual price for base stroke 100 mm | ||
---|---|---|---|---|---|---|---|
axial [N] | Radial [N] | ||||||
SHTP-01-06-AWM (1) | 300 | 0.11 | 0.06 | 50 | 50 | a petición | |
SHTP-01-10-AWM | 350 | 0.2 | 0.08 | 100 | 400 | a petición |
(1) carro cuadrado con 4 agujeros de fijación simétricos
Order no. | A | Al | H | Ht | E1 | E2 | E3 | l | R | f | lt | tk | ts |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SHTP-01-06-AWM (1) | 45 | 45 | 19 | 18 | 38 | 36.5 | 36.5 | 67 | 25 | 1 | 11 | 8 | 4.2 |
SHTP-01-10-AWM | 70 | 26 | 25 | 0 | 56 | 62 | 0 | 78 | 40 | 2.5 | 26 | 8 | 5.5 |
(1) carro cuadrado con 4 agujeros de fijación simétricos
Order no. | s | sg | d | T | l2 | d2* standard | ha |
---|---|---|---|---|---|---|---|
SHTP-01-06-AWM (1) | 5.1 | - | 6 | M8 | 15 | M8 | 9 |
SHTP-01-10-AWM | 5.2 | M5 | 10 | TR08x1,5 | 15 | TR08x1.5 | 12.5 |
* Standard versions with tapered-off spindle end
(1) carro cuadrado con 4 agujeros de fijación simétricos