My contact person
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
INT(ES)

drylin® SHT - lead screw module

The drylin® SHT linear modules can be moved lubrication-free, while also offering high precision and robust components. The units can be individually configured with various shaft and lead screw materials, carriage lengths and additional functions. The user can choose a suitable individual solution from lightweight solid plastic units up to heavy duty stainless steel solutions. In all systems, the stroke length is freely selectable and the drive given either via hand wheel or motor.
1

Main body made of stainless steel, aluminum, zinc or plastic

2

Lubrication-free through polymer bearings and polymer nuts

3

3 shaft materials

4

Carriages made of anodized aluminum or solid polymer

5

8 trapezoidal thread pitches 4 steep thread pitches

6

Spindle machining according to drawings or spindle pin Steel, stainless steel or aluminum spindles
Position indicator, clamping and hand wheels available




Technical data

Glider material: iglidur® J
Shaft materials: Alu, hard andonized
Cf53
stainless steel
Spindle material: Steel
Stainless steel
Aluminum, hard-anodized

drylin® SHT drive technology configurator

Configure custom lead screw module

SHT Configurator
With the drive technology configurator, you can quickly and easily configure your individual drylin® SHT lead screw module.

With immediate display of weight, price & delivery time

Dimension drawing

3D CAD file

When to use it?

For format adjustments

In extreme environments

When a cost-effective, ready-to-install solution is desired

When corrosion resistance is required

When it should be low noise

When not to use it?

When high loads should move highly dynamically

When positioning accuracy < 0.1 mm is necessary

If high running performance is required in continuous operation

drylin® SHT drive technology

Lead screw module, standard

listo para enviar en 3 días laborables SHT – the standard

Solid design

3 different sizes

Various materials for shaft and lead screw

Maintenance free and corrosion-resistant

TR 10 x 2, TR 18 x 4, TR 24 x 5

Pre-loaded lead screw module

listo para enviar en 3 días laborables SHT-PL "Preload"

Pre-loaded trapezoidal lead screw nut, preload force: 50 N

Manually and continuously adjustable radial clearance

Unmachined lead screw end enables operation with hand wheel or motor

Adjustable lead screw module flexible

listo para enviar en 3 días laborables SHTC Compact

High flexibility

Ideal for 2 carriages

Maintenance-free, dry operation

Adjustable bearing clearance

The quick lead screw module

listo para enviar en 3 días laborables SHTS High speed

Pitch 10 x 12, 10 x 50, 18 x 100

High helix lead screw

High-speed-solution

Maintenance-free, dry operation

Lead screw module with quick release

listo para enviar en 3 días laborables SHT lift table with quick release

Aluminium version

For fast format adjustments

Including self-locking brake

Variable stroke length

Zero backlash lead screw nut in linear axis

listo para enviar en 3 días laborables SHT ZB - Zero-backlash threaded nut in linear axis

Lubricant- and maintenance-free

High precision independent of load

Self-adjusting

Quiet

Resistant to corrosion

Lead screw module with ball bearing mounted lead screw

listo para enviar en 3 días laborables SHT-BB leadscrew module with ball-bearing mounted spindle

Higher rotation speed and higher precision

Belt drive permits radial loads

Constant drive torque

Less axial clearance

Lead screw module HTX high temperature

Plazos de entrega bajo demanda SHT – HTX high temperature

high temperature til +180°C

Shaft and spindle made of stainless steel

Bearing material iglidur® X

Carriage and traverses made of anodised aluminum

Lead screw module hygienic

Plazos de entrega bajo demanda SHTC - HYD Hygienic Design

Easily cleaned solution

The screw connections are easily accessible and any gaps are correspondingly wide.

Materials: plastic and VA stainless steel


drylin® SHTP drive technology "light"

Mini lead screw unit

listo para enviar en 3 días laborables SHTP mini - small and low-priced

Miniature version

Lightweight

Low price

Corrosion-free

Carriage and shaft end supports made of

high performance polymers

SHTP - Cost-effective

listo para enviar en 3 días laborables SHTP - Economical

Solid polymer design

Lightweight

Affordable

Corrosion-free

Lead screw module with quick release

listo para enviar en 3 días laborables SHTP leadscrew module with quick release

Light solid polymer model

For fast format adjustments

Including self-locking brake

Variable stroke length


drylin® XY-tables

Pre-loaded XY-table

listo para enviar en 3 días laborables SHT/SHT-PL - cross slide

High precision, extreme stiffness and accurate alignment due to the single-piece carriage

Available as standard and preload version

Assembly of upper unit with left or right arrangement possible


drylin® ready-to-connect drive system for stepper motor

SHT accessories for motor connections

Fast and easy coupling of your motor with the maintenance-free drylin® linear units. Spacer, motor flange and coupling form a construction kit for the easy installation of your NEMA23.

drylin® accessories

V-drive for linear module

drylin® accessories for linear modules

Hand wheels, V-drives, spindle clamps, position indicators, and more
drylin® E product overview

drylin® E - product overview

The consistent continuation of the modular system and the systematic idea of lubrication-free drylin® linear technology

listo para enviar en 3 días laborables drylin® SLW drive technology

Torsion resistant aluminium dual shaft rails and many carriage versions characterise the drylin® W product range, and form a well rounded modular kit for the drylin® SLW linear drives.

DryLin SLW

Compruebe las ventajas de las mesas lineales drylin® SLW con solo un vistazo: sin lubricación, sin mantenimiento, vida útil calculable y más.

Configurador de mesas lineales drylin®

Configurador de mesas lineales drylin®



listo para enviar en 3 días laborables
Plazos de entrega bajo demanda

Los términos "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" y "yes" son marcas comerciales legalmente protegidas de igus® GmbH en la República Federal de Alemania y otros países. Esta es una lista no exhaustiva de las marcas comerciales de igus GmbH o de empresas afiliadas de igus en Alemania, la Unión Europea, EE.UU. y/u otros países o jurisdicciones.

igus® GmbH puntualiza que no vende ningún producto de las empresas Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber y cualquier otro fabricante mencionado en esta página web. Los productos que ofrece igus® S.L.U. son los de igus® GmbH.