drylin® W profile rail as a protective mechanism
Available with pitch 10x2, 10x12 or 10x50
Compact design
3 carriage lengths
Ordering number | Stroke length | Weight | Additional (per 100 mm) |
Max. stat. load capacity | material of traverse | |||
---|---|---|---|---|---|---|---|---|
[kg] | [g] | axial [N] | radial [N] | |||||
SLW-PT-1040 | 750 | 0.75 | 0.02 | 700 | 2000 | 250.66 USD | ||
SLW-BB-PT-1040 | 750 | 0.9 | 0.02 | 500 | 2000 | 274.67 USD |
*depends on load and rotation speed
Ordering number | A | Al | H | E1 | E2 | E3 | l | hw | f | lt | tk | ts |
---|---|---|---|---|---|---|---|---|---|---|---|---|
-0,3 | -0,3 | ±0,15 | ±0,15 | ±0,15 | ±0,1 | |||||||
SLW-PT-1040 | 74 | 87 | 29 | 60 | 60 | 74 | 131 | 33.25 | 3.25 | 22 | 11 | 6.8 |
SLW-BB-PT-1040 | 74 | 87 | 29 | 60 | 60 | 74 | 147 | 33.25 | 3.25 | 30 | 11 | 6.8 |
Ordering number | tg | kt | d | T | l2 | d2 | d2** | ha |
---|---|---|---|---|---|---|---|---|
standard | Optional | |||||||
SLW-PT-1040 | M8 | 6.4 | 10 | TR10x2 | 17 | TR10x2* | 6h9 | 14.5 |
SLW-BB-PT-1040 | M8 | 6.4 | 10 | TR10x2 | 17 | TR10x2* | 6h9 | 14.5 |
**Thread / remaining thread visible