Trapezoidal or high helix spindle
Threaded drive spindle with ball bearing
Rail extrusion with high profile form factor, extremely torsion resistant
High stability
Low priced and 100% lubrication-free
Order number | Stroke length | Max. speed |
max.stat. bearing load | |||
---|---|---|---|---|---|---|
[mm] | [rpm] | axial [N] | radial [N] | |||
SAW-0630 | 300 | 1000 | 100 | 400 | 286.02 USD | |
SAW-0660 | 300 | 100 | 400 | 281.45 USD | ||
SAW-1040 | 500 | 1500 | 500 | 2000 | 245.10 USD | |
SAW-1080 | 750 | 0 | 750 | 2000 | 408.42 USD | |
SAW-1080-PL | 750 | 0 | 750 | 2000 | 399.06 USD | |
SAW-1660 | 750 | 1500 | 750 | 3000 | 438.58 USD |
Order number | A | Al | H | E1 | E2 | E3 | E5 | E6 | l | lc | hw | f | lt | lb |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
-0,3 | -0,3 | ±0,15 | ±0,15 | ±0,15 | ±0,1 | |||||||||
SAW-0630 | 54 | 60 | 32 | 40 | 45 | 51/91 | 11 | 23 | 112 | 92 | 30 | 13.5 | 26 | 10 |
SAW-0660 | 85 | 100 | 38 | 71 | 76 | 20 | 156 | 34 | 13.7 | 28 | ||||
SAW-1040 | 74 | 69 | 50 | 60 | 60 | 56/87/137 | 20 | 40 | 129 | 91 | 45 | 22.5 | 30 | 19 |
SAW-1080 | 108 | 100 | 58 | 94 | 94 | 87 | - | 163 | 131.5 | 49 | 22.5 | 31.5 | 15.75 | |
SAW-1080-PL | 108 | 100 | 58 | 94 | 94 | 87 | - | 163 | 131.5 | 49 | 22.5 | 31.5 | 15.75 | |
SAW-1660 | 104 | 150 | 78 | 84 | 86 | 132 | 20 | 40 | 220 | 175 | 72 | 38.5 | 35 | 22.5 |
Order number | tk | ts | tg | kt | sk | sg | kg | d | T | ha |
---|---|---|---|---|---|---|---|---|---|---|
±0,1 | Ø | |||||||||
SAW-0630 | 11 | 6.6 | 20 | 0 | 5 | 10 | 5 | TR8x1,5 | 21.5 | |
SAW-0660 | 11 | 0 | 20 | 7 | M4 | 2 | 6 | TR8x1,5 | ||
SAW-1040 | 11 | 6.8 | M8 | 6.4 | 9.5 | M6 | 3.5 | 10 | TR10x2 | 35.5 |
SAW-1080 | 11 | 6.8 | M8 | 18 | 9.5 | M6 | 3.5 | 10 | Ø10 | 37.5 |
SAW-1080-PL | 11 | 6.8 | M8 | 18 | 9.5 | M6 | 3.5 | 10 | Ø10 | 37.5 |
SAW-1660 | 15 | 9 | M10 | 8.6 | 11 | M8 | 5.5 | 16 | TR14x4 | 59 |