My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

Low Cost Automation

The robolink® modular robotic system allows you to automate manual work steps quickly and easily. Articulated arms in various lengths and sizes are available. The number of lubrication-free joints used ranges from two to six, and the robot can be equipped with various tools (e.g., grippers, suction cup, camera, etc.) as desired. robolink® robot components are characterised by their modularity. As a modular system, a robot arm can be configured as desired and therefore economically, and moreover it is also possible to obtain ready-to-use complete systems.  
 

Number of products: 6

Plug to Program robot cell for automated gluing and sealing - size S

Product information
  • Component size: up to 400mm x 400mm x 150mm
  • Adhesive selection: Depends on surface
  • Repeatability: +- 0.5mm
  • Application speed: up to 0.4 m/s
  • With emergency stop, start and stop display and CE documentation

Plug to Program robot cell for automated gluing and sealing - size M

Product information
  • Component size: up to 800mm x 800mm x 500mm
  • Adhesive selection: Depends on surface
  • Repeatability: +- 0.5mm
  • Application speed: up to 0.4 m/s
  • With emergency stop, start and stop display and CE documentation

Plug to Program robot system for automated gluing and sealing - size L

Product information
  • Component size: up to 1500mm x 1500mm x 750mm
  • Adhesive selection: Depends on surface
  • Repeatability: +- 0.5mm
  • Application speed: up to 0.4 m/s
  • With emergency stop, start and stop display and CE documentation

Plug to Program robot cell for automated palletizing - Size S

Product information
  • Component size: up to 100mm x 100mm x 50mm in a working area of 1000 x 1000 x 500 [mm]
  • Component weight up to 5 kg
  • Automated palletizing of products or materials.
  • Reduces manual work and increases efficiency.
  • Repeatability: +- 0.5mm
  • Application speed: up to 1.0 m/s
  • With emergency stop, start and stop display and CE documentation

Plug to Program palletizing system - Size L

Product information
  • Component size: up to 500 mm x 500 mm x 500 mm in a working area of 2000 x 2000 x 100 [mm]
  • Component weight up to 10 kg
  • Automated palletizing of products or materials.
  • Reduces manual work and increases efficiency.
  • Repeatability: +- 0.5mm
  • Application speed: up to 1.0 m/s
  • With emergency stop, start and stop display and CE documentation

Plug to Program robot cell for automated quality control

Product information
  • Component sizes up to 500 x 500 x 100mm
  • Automated QA with up to 6 degrees of freedom
  • Reduces manual work and increases efficiency.
  • Repeatability: +- 1 mm
  • Robot speed: up to 250mm/s
  • With emergency stop, start and stop display and CE documentation

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH