My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

Plug to Program palletizing system - Size L

Product information
  • Component size: up to 500 mm x 500 mm x 500 mm in a working area of 2000 x 2000 x 100 [mm]
  • Component weight up to 10 kg
  • Automated palletizing of products or materials.
  • Reduces manual work and increases efficiency.
  • Repeatability: +- 0.5mm
  • Application speed: up to 1.0 m/s
  • With emergency stop, start and stop display and CE documentation
Product description
Product description:

Automated palletizing robot cells
This Plug to Program robot cell enables safe automation of precise and efficient pick & place applications for palletizing. The robot cell is a compact solution designed specifically for small and medium-sized businesses (SMEs) to simplify fully automated palletizing. Here are the key features:
  • Easy to set up: The robot cell is easy to install and requires little space. It can also be easily integrated into existing production systems.
  • Flexibility and scalability: SMEs, which often produce in small batch sizes, need flexible solutions. The robot cell allows for quick adjustments to respond to customer requests and needs.
  • Low investment costs: The robot cell is a cost-effective solution that makes it easier to get started with automation.
  • Intuitive operation: Even without experienced programmers on board, SMEs can easily handle and program the robot system.

The robot cell from igus is delivered and assembled directly. You have the choice: Either you purchase a preconfigured plug-to-program robot cell that is already assembled, or you choose the DIY version and receive a kit for self-assembly.

It is used in various industries such as the automotive or logistics industry.
The robot cell uses Cartesian robots to implement precise pick and place applications. This solution allows standardized work steps to be automated and helps increase the efficiency of your manufacturing process. It minimizes human errors and ensures consistent and fast results. The cell was also equipped with safety functions to ensure the protection of operators and components. It works reliably and precisely.

The robot cell consists of:
  • Robot cell
  • Room gantry DLE-RG-0004
  • igus Robot Control
  • Cable set
  • Gripper

Important aspects at a glance:
  • Automation with path-controlled robots: The robot cell uses Cartesian robots to implement precise pick and place applications. This solution allows you to automate standardized work steps and helps increase the efficiency of your manufacturing process.
  • Minimizing human errors: By using the robotic cell, human errors are minimized as the robots deliver consistent results.
  • Safety features: The cell is equipped with safety features to ensure the protection of operators and components. This is particularly important to avoid accidents.

The Eberle vacuum gripper sample kit H-profile 200 x 155 mm is a versatile solution for the precise movement of parts with flat surfaces. Here are the key details:
  • Starter package for efficient handling: The kit contains all the necessary components to move parts using vacuum grippers. It is particularly suitable for flat workpieces.
  • Expandability: The system is expandable at any time, allowing you to adapt it to your specific needs.
  • Quick change system: The included quick changer allows you to easily adjust and optimize your set-up times.
Technical specifications:
  • Gripper plate thread on the workpiece side: 12x M5
  • Through hole in the robot plate: 3x M5
This gripper is ideal for applications where flat parts need to be handled precisely. Further information can be found on the Eberle website.
The palletizing robot cell is an investment in the future of your production. It increases productivity, reduces costs and improves the quality of your end products. Contact us for further information and individual advice.
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH