Change Language :

Plastic rollers from igus cover a wide range of industrial applications. The portfolio includes guide rollers, knife edge rollers for conveyor belts, pulleys and track rollers made of plastic as well as roller adapters (plastic coatings) for ball bearings. Whether mechanical engineering, conveyor technology or plant engineering: the rollers are available in various diameters, widths, geometries and materials, from standard to customised versions. The plastic rollers are available in many types and can be integrated directly into existing designs, supported by CAD models, drawings and technical parameters such as loads, speed and temperature ranges for planning and selection. Depending on the requirements, they are available as complete rollers with integrated bearings or as roller adapters for assembly on standard hubs - also for drive, deflection and guidance tasks.

Thanks to incorporated solid lubricants, our rollers do not require a single drop of lubricating oil and are 100% lubrication-free.

igus high-performance rollers are robust and up to six times more wear-resistant than comparable plastic counterparts.

Saving on lubricants not only protects the environment, but also your wallet. igus rollers are durable and maintenance-free.

Some products from the rollers range are FDA-compliant and ideal for the food and beverage industry.



To the user reports:

In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 5 pm
WhatsApp-Service
Monday to Friday: 8 am – 5 pm