Stainless steel shafts and leadscrew in iglidur® X bearing material
Carriage and traverses made of anodised aluminum
Absolute lubricant-free
Available as SHT – Standard; SHTC – the flexible, ideal for two carriages; SHT-XY – the XY-table version
Part. No. | Max.
stroke length |
Aluminum shaft | Steel shaft | max. stat.
load |
|||||
---|---|---|---|---|---|---|---|---|---|
Weight [kg] | additional
(pro 100 mm) [kg] | Weight [kg] | additional
(pro 100 mm) [kg] | Axial [N] | Radial [N] | ||||
SHT-12-EWM-HTX | 750 | 1.1 | 0.1 | 1.3 | 0.2 | 700 | 2800 | a petición | |
SHT-20-EWM-HTX | 1000 | 3.2 | 0.3 | 3.9 | 0.6 | 1600 | 6400 | 477.93 USD |
Order no. | A
-0,3 |
Al
-0,3 |
H | E1
±0,15 |
E2
±0,15 |
E3
±0,15 |
l | R | f | lt
±0,1 |
tk | ts |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SHT-12-EWM-HTX | 85 | 85 | 34 | 70 | 73 | 73 | 145 | 42 | 2 | 30 | 11 | 6.6 |
SHT-20-EWM-HTX | 130 | 130 | 48 | 108 | 115 | 115 | 202 | 72 | 2 | 36 | 15 | 9 |
Part. No. | tg | kt | s | sk | sg | kq | d | T | l2 | d2 | ha |
---|---|---|---|---|---|---|---|---|---|---|---|
±0,1 | standard | ||||||||||
SHT-12-EWM-HTX | M8 | 6.4 | 6.3 | 10 | M6 | 6 | 12 | TR10x2 | 17 | TR10x2 | 18 |
SHT-20-EWM-HTX | M10 | 8.6 | 6.4 | 11 | M8 | 7 | 20 | TR18x4 | 26 | 12 h9 | 23 |
*TR 10 x 2 with tapered-off spindle end