Order no. | Max. rail lengths |
a | C4 | A3 | C5=C6 | h | h1 | K1* | ly | lz | Weight of rail | Price / m | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[L max.] | Min. | max. | [mm2] | [mm2] | [g/m] | |||||||||
NS-01-17 | 2000 | 17 | 60 | 0 | 20 | 20/49,5 | 5.5 | 0.9 | M3 | 1700 | 120 | 150 | 50.13 USD | |
NS-01-17-AR | 2000 | 17 | 60 | 0 | 20 | 20/49,5 | 5.5 | 0.9 | M3 | 1700 | 120 | 150 | 57.65 USD | |
NS-01-17-UNGEBOHRT | 2000 | 17 | 60 | 0 | 20 | 5.5 | 0.9 | M3 | 1700 | 120 | 150 | a petición |
For unbored rails please indicate "Unbored" in the remark.
* for cylinder screw with low head
Order no. | Designation | Weight of carriage | ||
---|---|---|---|---|
[g] | ||||
NW-02-17 | Carro con agujero roscado | 1.7 | 4.69 USD | |
NW-02-27 | Patín | 12.5 | 6.85 USD | |
NW-02-17-P | Carro con precarga | 1.7 | 4.69 USD | |
NW-02-17-LLY | Carro con agujero roscado, cojinete flotante en el eje "Y" | 1.7 | 4.69 USD | |
NW-02-17-LLZ | Carro con agujero roscado, cojinete flotante en el eje "Z" | 1.7 | 4.69 USD | |
NW-02-17-LLYZ | Carro con agujero roscado, cojinete flotante en el eje "Y" y "Z" | 1.7 | 4.69 USD |
Part No. | H | A | C | C2 | K3 | Spmin. | DpØmin. | Weight | |
---|---|---|---|---|---|---|---|---|---|
±0,35 | [g/m] | ||||||||
NW-02-17 | 6 | 9.6 | 20 | 14 | M3 | 2.5 | 5 | 1.7 | |
NW-02-27 | 9.5 | 14 | 34 | 20 | 0 | 0 | 0 | 12.5 | |
NW-02-17-P | 6 | 9.6 | 20 | 14 | M3 | 2.5 | 5 | 1.7 | |
NW-02-17-LLY | 6 | 9.6 | 20 | 14 | M3 | 2.5 | 5 | 1.7 | |
NW-02-17-LLZ | 6 | 9.6 | 20 | 14 | M3 | 2.5 | 5 | 1.7 | |
NW-02-17-LLYZ | 6 | 9.6 | 20 | 14 | M3 | 2.5 | 5 | 1.7 |
no floating bearing
2Floating bearing in z-direction
3Floating bearing in y-direction
4Floating bearing in yz-direction
Enter the required number of carriages.