My contact person
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
INT(ES)

Angled ball and socket joint, WGLM, with steel pins, igubal®

  • Thread direction: left-hand
  • Housing material: igumid G
  • Ball stud made from galvanised steel
  • Material of ball cap: iglidur® W300
  • Connection for rotating and pivoting movements
  • Lightweight
  • Easy and quick assembly
  • Vibration-dampening
  • Insensitive to dirt and dust
Descripción de producto
igubal® angle joint

igubal® angled ball and socket joints are insensitive to dirt and dust.

The housing is made of igumid G, a particularly impact-resistant, long-fibre reinforced polymer. Suitable for temperatures from -30°C to +80°C in long-term use.

In standard spherical bearings, the spherical ball is made from iglidur® W300, a material known for low coefficient of friction in dry running operations and has an extremely low tendency to stick-slip. This is especially important for low loads and very slow movements.
  • Connection for rotating and pivoting movements
  • Lightweight
  • Easy and quick assembly
  • Vibration-dampening
  • Insensitive to dirt and dust
Datos técnicos

Consultas

Consulta y envíos

En persona:

De lunes a viernes de 7:00 a 20:00
Sábados de 8:00 a 12:00

Online:

24h


Los términos "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" y "yes" son marcas comerciales legalmente protegidas de igus® GmbH en la República Federal de Alemania y otros países. Esta es una lista no exhaustiva de las marcas comerciales de igus GmbH o de empresas afiliadas de igus en Alemania, la Unión Europea, EE.UU. y/u otros países o jurisdicciones.

igus® GmbH puntualiza que no vende ningún producto de las empresas Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber y cualquier otro fabricante mencionado en esta página web. Los productos que ofrece igus® S.L.U. son los de igus® GmbH.