Removable ball and socket joints with an always reliable grip22/08/14

New igus component guarantees a constant holding force though with a simple manual assembly
Due to a revised design the quick release igubal ball and socket joints made of plastic can now be closed manually by clicking in, and be easily opened again and disassembled with a screwdriver; thereby a constant holding force of the ball pins is guaranteed compared to the standard part.

With the new quick release igubal ball and socket joints from igus, the holding force remains constant even after repeated assembly and disassembly of ball pins. A click-in mechanism, which can be closed by hand and simply opened with a screwdriver, ensures that the ball pins remained stable and were easily disassembled again at the same time. The ball and socket joint is made of the 100 percent high-performance plastic igumid, which makes it absolutely corrosion-free, requiring no maintenance or lubrication.

"Even when the ball and socket joints need to be released quickly for maintenance in the automotive industry for gas springs, pneumatic cylinders, linkage or sensor connections or even in machine and plant construction, the high holding force of the new angle joints of 300 N always remains the same in the assembled state," explains Thomas Preißner, head of igubal spherical bearings at the igus GmbH. The ball pins that are clipped into the ball and socket joint, are available in plastic, stainless steel or galvanised steel. "For the latter there are also ball pins with internal thread, whereby other components and assembly processes can be saved."

Various sizes or custom solutions available
Currently, the ball and socket joints for ball pins with 8 mm diameter and M5 thread, as well as 10 mm diameter and M6 thread are available from stock at igus - other sizes are already being planned. Customised solutions according to the modular principle are also possible, for example with sealing caps or as coupling rods with customised depth gauge.


Los términos "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" y "yes" son marcas comerciales legalmente protegidas de igus® GmbH en la República Federal de Alemania y otros países. Esta es una lista no exhaustiva de las marcas comerciales de igus GmbH o de empresas afiliadas de igus en Alemania, la Unión Europea, EE.UU. y/u otros países o jurisdicciones.

igus® GmbH puntualiza que no vende ningún producto de las empresas Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber y cualquier otro fabricante mencionado en esta página web. Los productos que ofrece igus® S.L.U. son los de igus® GmbH.