Referencia: | Long. A [mm] | Long. B [mm] | Long. C [mm] | Long. D [mm] | Long. E [mm] | Long. F [mm] | Long. G [mm] | ||
---|---|---|---|---|---|---|---|---|---|
TL.30.05 | 56 | 60 | 36 | 28 | 14 | 36 | 5.8 | 20.51 USD | |
TR.40.05 | 85 | 84.5 | 46 | 32 | 21 | 27 | 6.5 | 30.59 USD | |
TR.40.05.M6 | 85 | 84.5 | 46 | 32 | 21 | 27 | 6.5 | 30.59 USD | |
TR.50.05 | 96 | 102 | 58 | 67 | 21 | 27 | 6.5 | 94.10 USD | |
TR.50.05.M6 | 96 | 102 | 58 | 67 | 21 | 27 | 6.5 | 94.10 USD | |
TR.60.05 | 126 | 126 | 75 | 50 | 32 | 40 | 9 | 45.31 USD | |
TR.60.05.M8 | 126 | 126 | 75 | 50 | 32 | 40 | 9 | 45.31 USD | |
TR.65.05 | 126 | 126 | 75 | 75 | 32 | 40 | 9 | 69.80 USD | |
TR.65.05.M8 | 126 | 126 | 75 | 75 | 32 | 40 | 9 | 69.80 USD | |
TR.70.05 | 153 | 155 | 86 | 70 | 35 | 40 | 9 | 53.12 USD | |
TR.70.05.M8 | 153 | 155 | 86 | 70 | 35 | 40 | 9 | 53.12 USD | |
TR.85.05 | 153 | 155 | 100 | 84 | 35 | 40 | 9 | 71.19 USD | |
TR.85.05.M8 | 153 | 155 | 100 | 84 | 35 | 40 | 9 | 71.19 USD | |
TR.100.05 | 162.5 | 169.5 | 115 | 85 | 28 | 40 | 8.5 | 231.18 USD | |
TR.100.05.M8 | 162.5 | 169.5 | 115 | 85 | 28 | 40 | 8.5 | 231.18 USD | |
TR.125.05 | 179 | 190 | 142 | 84 | 40 | 64 | 9 | 430.64 USD | |
TR.125.05.M8 | 179 | 190 | 142 | 84 | 40 | 64 | 9 | 430.64 USD |
Referencia: | Long. A [mm] | Long. B [mm] | Long. C [mm] | Long. D [mm] | Long. E [mm] | Long. F [mm] | Long. G [mm] | ||
---|---|---|---|---|---|---|---|---|---|
TR.40.07 | 108 | 89 | 46 | 32 | 47 | 65 | 8.4 | 61.29 USD | |
TR.50.07 | 119 | 89 | 58 | 67 | 47 | 65 | 8.4 | 124.79 USD | |
TR.60.07 | 156 | 118 | 118 | 50 | 65 | 87.5 | 10.5 | 83.31 USD | |
TR.65.07 | 156 | 118 | 75 | 75 | 65 | 87.5 | 10.5 | 105.71 USD | |
TR.70.07 | 183 | 118 | 86 | 70 | 65 | 87.5 | 10.5 | 91.15 USD | |
TR.85.07 | 183 | 118 | 100 | 84 | 65 | 87.5 | 10.5 | 105.56 USD | |
TR.100.07 | 189 | 118 | 115 | 85 | 79 | 87.5 | 10.5 | 269.19 USD |
De lunes a viernes de 7:00 a 20:00Sábados de 8:00 a 12:00
24h