Ready-to-install system for external data output
At 4 edge triggering (setting parameters of the display or control system, for example, IW4) and +20 °C ambient temperature: resolution: ±(0.025 + 0.02 · L) L = measurement length in metres; repeatability: ±0.025 mm
At 1 edge triggering (setting parameters of the display or control system, for example, IW1) and +20 °C ambient temperature: resolution: ±(0.1 + 0.02 · L) L = measurement length in metres; repeatability: ±0.025 mm
Small sensor with integrated evaluation electronics
Output signals: differential mode sustained short circuit-proof with inverted signals (A. A/, B, B/, Z, Z/)
All types | A | A2 | C | C2 | H2 | K2 | Resolution | ||
---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | |||
WKMEX-10-80-2.5-00-01 | 107 | 70 | 100 | 87 | 36 | M6 | 0.1 | a petición | |
WKMEX-10-80-2.5-01-01 | 107 | 70 | 100 | 87 | 36 | M6 | 0.1 | a petición | |
WKMEX-10-80-2.5-11-01 | 107 | 70 | 100 | 87 | 36 | M6 | 0.1 | a petición |
Sensor type | Nominal voltage | Output power | max. length of signal cable | |
---|---|---|---|---|
00 | 10 - 30 V | 10 - 30 V | 30 m | |
01 | 10 - 30 V | 5 V (TTL Line Driver) | 50 m | |
11 | 5 V | 5 V (TTL Line Driver) | 10 m |
specifications | ||
---|---|---|
Measuring principle | Incremental | |
Repeat accuracy | ± 1 increment | |
Pole division | 5 mm | |
Sensor housing | Zinc die cast | |
Protection class | IP67 | |
Operating temperature | -10 … +70° C | |
Max. humidity | 95%, non-condensing | |
Max. speed | 4,0 m/s | |
VDC power supply | 5 VDC or 10 to 30 VDC | |
Current draw | 5 VDC: max. 200 mA 10 to 30 VDC: max. 150 mA |
|
Internal evaluation electronics | Internal evaluation electronics | |
Output power | 5 V-TTL line driver or 10 to 30 V_HTL | |
Source tracks | A, A‘,B, B‘, Z, Z‘ | |
Max. cable length | Max. cable length 5V/5V-TTL = 10 m
10-30V/10-30V = 30 m 10-30V/5V-TTL = 50 m | |
Max. permissible distance from magnetic tape | 2,0 mm | |
Connection method | Open cable ends |