Protected magnetic tape
Attachment options via slot nuts
Hand clamp on carriage
Unsupported attachment
Profile AWMQ-20 max. length 1.500 mm
Space-saving sensor integrated in the carriage
Part number | M max. | L | B | B1 | B2 | H | H1 | E | Q | ts | f1 | f2 | A | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[Nm] | Shaft end support + carriage + stroke | h7 | |||||||||||||
QKM-01-20 | 10 | 28 + 94 | 28 | 94 | 45 | 58 | 155 | 46 | 20 | 6.2 | 4.5 | 15,5 | 33 | a petición | |
QKM-02-20 | 10 | 28 + 94 | 28 | 94 | 45 | 58 | 92 | 46 | 20 | 6.2 | 4.5 | 15,5 | 33 | a petición |
Measuring indicator specifications | ||
---|---|---|
Measuring principle | incremental, with absolute value function through battery buffer | |
display | LCD display 7.5 mm digit height | |
Display accuracy | max. 0,1 mm | Display/Display range | -99 999 …+99 999 |
Function | Digit direction, decimal point, unit of measurement (mm,inch), preset activation | |
Supply | Battery 1/2 AA, 3.6 V integrated, service life of up to 4 years | |
Magnetic sensor | securely connected (external) | Bearing Type | Installation housing |
Connector Housing | Plastic | |
Protection class | IP54 display IP67 sensor |
|
Operating temperature | 0…+50°C | |
Air humidity | 35-85% | |
Speed (travel) | max. 2,5 m/s | |
Display keyboard | 3 function buttons |