My contact person
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
INT(ES)

Safe manoeuvring with pre-assembled energy supply system


Profile

  • What was needed: pre-assembled energy supply system
  • Requirements: small installation space, corrosion resistance
  • Product: readychain harnessed energy chain
  • Area of application: retractable thruster, offshore industry
  • Success for the customer: the pre-assembled energy supply system was installed and assembled within a short time.This not only saves the customer installation time, but also costs.

About the retractable thruster: retractable thrusters are nowadays increasingly used on tugs, ferries or offshore support vessels. Dynamic positioning on the high seas is quick and easy thanks to a retractable thruster.It typically consists of four main components: the propeller, the propeller pod, the gearbox, and the engine that drives the propeller.The drive is located inside the hull and can be extended and retracted upon the master's instruction.
Retractable Thruster

Challenge

If it is necessary to carry out a precise manoeuvre, captains and owners of tugs, ferries and offshore vessels resort to the mentioned extendable drives. These are used for the dynamic positioning of the ship at sea to compensate for lateral forces that act on the ship in the form of wind and currents. In order to move the drive vertically, energy chains can be used to guide the cables and hoses safely. Flexible cables suitable for small installation space are also essential. In addition, the components have to withstand the adverse conditions under water.

Solution


For such application scenarios, igus offers a large number of different flexible cables and energy chain types that are perfectly suited for the confined space in the hull. The e-chains made of high-performance plastics are characterised by their low weight and high corrosion resistance compared to energy chains made of steel.
 
The reliable and, above all, safe energy supply of the drive is made possible by means of an E4.80 energy chain, which is filled with highly flexible chainflex cables and supplied as a pre-assembled readychain system. The e-chain is very tough and has an inner height of 80 mm and an inner width of 600 mm. It can be used unsupported, side-mounted, standing or hanging, and can carry fill weights of up to 80 kg/m or for a travel distance of up to 400 m, which makes it particularly attractive for heavy and wide cables.
 
To the readychain® overview
readychain system on retractable thrusters


Los términos "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" y "yes" son marcas comerciales legalmente protegidas de igus® GmbH en la República Federal de Alemania y otros países. Esta es una lista no exhaustiva de las marcas comerciales de igus GmbH o de empresas afiliadas de igus en Alemania, la Unión Europea, EE.UU. y/u otros países o jurisdicciones.

igus® GmbH puntualiza que no vende ningún producto de las empresas Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber y cualquier otro fabricante mencionado en esta página web. Los productos que ofrece igus® S.L.U. son los de igus® GmbH.