My contact person
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
INT(ES)
PH1280 Tile Stinger
Field Drainage Machine
Order a free sample

Technical data:

  • What was needed: An innovative field drainage machine that can manoeuvre plastic drainage tiles on the job site and unroll plastic tiles alongside the trenching and ploughing equipment
  • Requirements: 100% lubrication-free and maintenance-free, withstands hot, humid and icy but also very dirty ambient conditions, long service life, suitable for a wide range of temperatures
  • Products used: dryspin® high helix lead screws made of stainless steel, dryspin® high helix lead screw nuts, drylin® E DC motor and motor coupling
  • Success for the customer: The PH1280 is a unit installed on a 3-point coupling that can move large rolls of plastic drainage tile on the job site, as well as roll out the plastic tile alongside the trenching and ploughing machines. This unit consists of a round turntable with a centre column and an upper guide rod frame. Hypro has developed a collapsible upper guide rail frame that retracts into the centre column. This collapsible frame uses an igus high-speed lead screw and lead screw nut to achieve this innovative, time-saving solution.
Do you need more information? Contact us here
Knorr

Problem

Field drainages are machines designed for agricultural field drainage. They must withstand both hot and humid conditions, but also ice and snow. The pace of work on construction sites is fast and efficient processes are implemented as far as possible. A machine failure that causes delays is unacceptable. Previously conducted tests with an ACME thread, proved to be too slow. 

Solution

The dryspin® high helix lead screw made of stainless steel in combination with the dryspin® flange nut ensures smooth operation, which allows the foldable frame to be folded inside the centre column. The centre column is not easily accessible for lubrication and installed igus® products do not require external grease. The following igus® products are currently being tested: DC motor, drylin® E motor coupling, dryspin® high helix lead screw nut, dryspin® high helix lead screw made of stainless steel.

Further application pictures:

Field drainage
Field drainage
Field drainage
Field drainage

Products used

dryspin® high helix lead screw

Lead Screw

dryspin® high helix lead screw nuts

Lead screw nut

drylin® E DC motors

Plain bearings

drylin® E motor coupling

Plain bearings

Do you have questions about drylin® lead screw technology?

Our expert Thorben Hendricks will answer all your questions about drylin lead screw technology. Just fill out the contact form and we will take care of your issue. We are looking forward to your message!

► Request contact online
► Make an appointment
► Expert support upon request by phone or with the video chat function
► Order a free sample
 
Request expert support here

Configure lead screw drive:

Filling system

Improve technology ... reduce costs:

Tech up, Cost down



Los términos "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" y "yes" son marcas comerciales legalmente protegidas de igus® GmbH en la República Federal de Alemania y otros países. Esta es una lista no exhaustiva de las marcas comerciales de igus GmbH o de empresas afiliadas de igus en Alemania, la Unión Europea, EE.UU. y/u otros países o jurisdicciones.

igus® GmbH puntualiza que no vende ningún producto de las empresas Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber y cualquier otro fabricante mencionado en esta página web. Los productos que ofrece igus® S.L.U. son los de igus® GmbH.