My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

Accessories for energy chains

Number of products: 3

Guide troughs for long travels

From the lightweight and universally deployable "Super Alu" guide trough through to the simple and cost-effective snap-in trough.

Steel support tray for energy chains

Simple one-piece steel support trays for the energy chain's lower run according to your requirements and specifications.
  • Noise reducing and low abrasion, safe guidance
  • Simple design: easy mounting to all types of profiles and wall brackets
  • Lightweight material: available in the colour of your choice
  • Available in two types and four versions as a modular system
201,56 USD/Pc.
32 items, thereof ready for shipping:
17 in 24 hours
15 in 72 hours
To the product page

Super aluminium support tray for energy chains

The aluminium support tray serves to support the energy chain's lower run.
  • Noise-reducing: rubber silencer profile optional
  • Simple connection: optimised plastic fixed end module
  • Wear-reducing: glide strips protect from wear on the sides
  • Easy installation: with standard bottom clamps, basic version
  • Corrosion-resistant: seawater-resistant aluminium profile
Upon request
2 items, thereof ready for shipping:
1 in 24 hours
1 in 72 hours
To the product page

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG / Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG