Prensa |
|
¿Tiene alguna pregunta? ¿Necesita materiales? Aquí podrá descargar imágenes aptas para impresión y comunicados de prensa actuales. No dude en comunicarse telefónicamente, por correo electrónico o fax. |
|
Contacto para la prensa¿Desea ser añadido a nuestra lista de distribución para medios de comunicación? |
Make adjustments to machine tools with igus now more quickly and cost effectively30/07/15
Five different materials for drive nuts to enable the right product for any application - the motion plastics specialist igus promises this and shows its full range at the EMO in Milan. This includes nuts for trapezoidal and high helix thread, in cylindrical design or with various flange options. The matching lead screws that users can combine to the desired length is also offered by igus in steel, stainless steel or aluminium. Thus adjustments of all kinds can be easily made. Of most interest to the machine tool industry are the materials iglidur W300 and iglidur J350 and the low cost material iglidur R. |