Prensa |
|
¿Tiene alguna pregunta? ¿Necesita materiales? Aquí podrá descargar imágenes aptas para impresión y comunicados de prensa actuales. No dude en comunicarse telefónicamente, por correo electrónico o fax. |
|
Contacto para la prensa¿Desea ser añadido a nuestra lista de distribución para medios de comunicación? |
The first self-lubricating plastic bearing for continuous high rotational speeds03/06/15
With the new iglide L500 material, igus, the motion plastics expert, has announced the release of their newest specialist bearing solution, ideally suited for continuous operation in high-speed rotation applications under low loads. The L500 material combines extraordinary wear resistance in long-running, high speed applications. Continuous rotational speeds of more than 16 ft./s are possible, and the L500 material performs even under extreme environmental conditions, such as temperature ranging from -148º to 482º F, as well as media contact. The L500 material is characterized by its low moisture absorption and thermal expansion, among others. |