Prensa |
|
¿Tiene alguna pregunta? ¿Necesita materiales? Aquí podrá descargar imágenes aptas para impresión y comunicados de prensa actuales. No dude en comunicarse telefónicamente, por correo electrónico o fax. |
|
Contacto para la prensa¿Desea ser añadido a nuestra lista de distribución para medios de comunicación? |
Innovative Ethernet Cables for tomorrow’s standards17/12/18
Finding an Ethernet cable that can handle the mechanical demands of industrial applications and still function electrically, in accordance to the various Ethernet protocols, is a major challenge that customers face. It is also difficult, yet critical, for customers to find an Ethernet cable that combines high frequency and bandwidth with extended service life. To meet these requirements, chainflex® Ethernet cables from igus® are highly recommended. These cables meet various criteria, from electrical parameters such as transmission specifications, to mechanical parameters such as linear and torsional movement, reduced bend radii, appropriate temperature ranges, and chemical and oil resistance. |