Prensa |
|
¿Tiene alguna pregunta? ¿Necesita materiales? Aquí podrá descargar imágenes aptas para impresión y comunicados de prensa actuales. No dude en comunicarse telefónicamente, por correo electrónico o fax. |
|
Contacto para la prensa¿Desea ser añadido a nuestra lista de distribución para medios de comunicación? |
igus knife edge rollers are precise and quick without lubrication29/09/17
Gentle and quick transportation of goods plays an important role in material handling and the packaging industry. Above all, the speeds of the plants are constantly increasing due to increased productivity. For this reason, igus has developed knife edge rollers made from the high-performance plastic iglide H1, created specifically for applications with higher transport speeds. With this development, igus has expanded its range of knife edge rollers to a total of four material options. The new rollers are characterized by a better performance at higher conveying speeds and a longer service life at higher temperatures. Additionally, the chemically resistant iglide H1 is the best choice in the igus knife edge roller range when the rollers are exposed to aggressive cleaning methods. Therefore, the rollers are particularly suitable in packaging, material handling, automation and food technology. |