After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Order no. | Max. rail lengths | a | C4 | A3 | C5=C6 | h | h1 | K1* | ly | lz | Weight of rail | Price / m | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[L max.] | Min. | max. | [mm2] | [mm2] | [g/m] | |||||||||
NS-01-40 | 3000 | 40 | 60 | 0 | 20 | 20/49,5 | 8.7 | 1.3 | M4 | 26400 | 970 | 450 | 63.39 USD | |
NS-01-40-UNGEBOHRT | 3000 | 40 | 0 | 0 | 0 | 8.7 | 1.3 | 26400 | 970 | 450 | Upon request | |||
NS-01-40-AR | 3000 | 40 | 60 | 0 | 20 | 20/49,5 | 8.7 | 1.3 | M4 | 26400 | 970 | 450 | 69.82 USD |
For unbored rails please indicate "Unbored" in the remark.
* for cylinder screw with low head
Order no. | Designation | Weight of carriage | ||
---|---|---|---|---|
[g] | ||||
NW-01-40 | Carriage clipped on | 30 | 11.69 USD | |
NW-01-40-LLY | Carriage clipped on, floating bearing y-direction | 30 | 9.09 USD | |
NW-01-40-LLZ | Carriage clipped on, floating bearing z-direction | 30 | 9.09 USD | |
NW-01-40-LLYZ | Carriage clipped on, floating bearing y and z-direction | 30 | 9.09 USD |
Part. No. | H | A | C | C1 | C2 | A2 | H2 | K2 | K3 | K4 | Sp min. | Dp Ø min. | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
±0,35 | [g/m] | ||||||||||||
NW-01-40 | 9.5 | 23 | 50 | 40 | 20 | 0 | 1.3 | 0 | 0 | 30 | |||
NW-01-40-LLY | 9.5 | 23 | 50 | 40 | 20 | 0 | 1.3 | 0 | 0 | 30 | |||
NW-01-40-LLZ | 9.5 | 23 | 50 | 40 | 20 | 0 | 1.3 | 0 | 0 | 30 | |||
NW-01-40-LLYZ | 9.5 | 23 | 50 | 40 | 20 | 0 | 1.3 | 0 | 0 | 30 |
Order no. | Designation | Weight of carriage | ||
---|---|---|---|---|
[g] | ||||
NW-11-40 | Moulded carriage | 30 | 13.69 USD | |
NW-11-40-LLY | Moulded carriage, floating bearing y-direction | 30 | 9.09 USD | |
NW-11-40-LLZ | Moulded carriage, floating bearing z-direction | 30 | 9.09 USD | |
NW-11-40-LLYZ | Moulded carriage, floating bearing y und z-direction | 30 | 9.09 USD |
Part. No. | H | A | C | C1 | C2 | A2 | H2 | K2 | K3 | K4 | Sp min. | Dp Ø min. | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
±0,35 | [g/m] | ||||||||||||
NW-11-40 | 9.5 | 23 | 20 | 40 | 50 | 0 | 1.3 | 0 | 0 | 0 | 30 | ||
NW-11-40-LLY | 9.5 | 23 | 20 | 40 | 50 | 0 | 1.3 | 0 | 0 | 0 | 30 | ||
NW-11-40-LLZ | 9.5 | 23 | 20 | 40 | 50 | 0 | 1.3 | 0 | 0 | 0 | 30 | ||
NW-11-40-LLYZ | 9.5 | 23 | 20 | 40 | 50 | 0 | 1.3 | 0 | 0 | 0 | 30 |
no floating bearing
2Floating bearing in z-direction
3Floating bearing in y-direction
4Floating bearing in yz-direction
Enter the required number of carriages.