After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Order no. | Max. rail lengths | a | C4 | A3 | C5=C6 | h | h1 | K1* | ly | lz | Weight of rail | Price / m | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[L max.] | Min. | max. | [mm2] | [mm2] | [g/m] | |||||||||
NS-01-27 | 3000 | 27 | 60 | 0 | 20 | 20/49,5 | 9 | 1.1 | M4 | 6524 | 588 | 290 | 51.40 USD | |
NS-01-27-UNGEBOHRT | 3000 | 27 | 0 | 0 | 0 | 9 | 1.1 | 0 | 6524 | 588 | 290 | Upon request | ||
NS-01-27-AR | 3000 | 27 | 60 | 0 | 20 | 20/49,5 | 9 | 1.1 | M4 | 6524 | 588 | 290 | 57.86 USD |
For unbored rails please indicate "Unbored" in the remark.
* for cylinder screw with low head
Order no. | Designation | Weight of carriage | ||
---|---|---|---|---|
[g] | ||||
NW-02-27-HT | Carriage clipped on, temperatures up to 130°C | 12.5 | 24.59 USD | |
NW-02-27-P | Carriage with pretension | 12.5 | 6.85 USD | |
NW-02-27-LLY | Carriage, floating bearing y-direction | 12.5 | 6.85 USD | |
NW-02-27-LLZ | Carriage, floating bearing z-direction | 12.5 | 6.85 USD | |
NW-02-27-LLYZ | Carriage, floating bearing y- und z-direction | 12.5 | 6.85 USD |
Part. No. | H | A | C | C1 | C2 | A2 | H2 | K2 | K3 | K4 | Spmin. | DpØmin. | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
±0,35 | [g/m] | ||||||||||||
NW-02-27-HT | 9.5 | 14 | 40 | 30 | 20 | 0 | 0 | 6.5 | 12.5 | ||||
NW-02-27-P | 9.5 | 14 | 40 | 30 | 20 | 0 | 0 | M4 | 5 | 6.5 | 12.5 | ||
NW-02-27-LLY | 9.5 | 14 | 40 | 30 | 20 | 0 | 0 | M4 | 5 | 6.5 | 12.5 | ||
NW-02-27-LLZ | 9.5 | 14 | 40 | 30 | 20 | 0 | 0 | M4 | 5 | 6.5 | 12.5 | ||
NW-02-27-LLYZ | 9.5 | 14 | 40 | 30 | 20 | 0 | 0 | M4 | 5 | 6.5 | 12.5 |
Order no. | Designation | Weight of carriage | ||
---|---|---|---|---|
[g] | ||||
NW-12-27-LLY | Moulded carriage, floating bearing y-direction | 13 | 6.85 USD | |
NW-12-27-LLZ | Moulded carriage, floating bearing z-direction | 13 | 6.85 USD | |
NW-12-27-LLYZ | Moulded carriage, floating bearing y und z-direction | 13 | 6.85 USD |
Part. No. | H | A | C | C1 | C2 | A2 | H2 | K2 | K3 | K4 | Spmin. | DpØmin. | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
±0,35 | [g/m] | ||||||||||||
NW-12-27-LLY | 9.5 | 14 | 34 | 30 | 20 | 0 | 0 | M4 | 5 | 6.5 | 13 | ||
NW-12-27-LLZ | 9.5 | 14 | 34 | 30 | 20 | 0 | 0 | M4 | 5 | 6.5 | 13 | ||
NW-12-27-LLYZ | 9.5 | 14 | 34 | 30 | 20 | 0 | 0 | M4 | 5 | 6.5 | 13 |
no floating bearing
2Floating bearing in z-direction
3Floating bearing in y-direction
4Floating bearing in yz-direction
Enter the required number of carriages.