After selection of your ZIP code, we designate the relevant staff to attend to you at once.
The xiros ball bearings with flange ensure a high degree of flexibility when installing ball bearings. The ball bearings with flange to screw on are available as a locking version or pivoting in conjunction with a flanged bearing housing to compensate for misalignments. Ball bearings with flange are ideal for axially fixing the bearing, for example in housing bores, tube ends, conveyor rollers, skate wheels and guide rollers as well as rollers. The cover plate protects against dust and dirt. The following inner diameters are available: 6, 8, 10, 12, 15, 17 and 20mm.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h