My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

Lead screw nuts

With immediate effect, there are drylin® lead screw nuts from the full range available for every technical requirement. The full range includes lead screw nuts from 4 lubricant-free iglidur® high-performance polymers, in trapezoidal and high helix threads, cylindrical design or as flange variants.

Categories
Filter
System
Size
Requirements
Temperatures
Material

Number of products: 194

dryspin® trapezoidal lead screw nut with flange, WFRM

  • Material: iglidur® W300
  • Thread direction: Right-hand thread
  • Thread type: Trapezoidal threads
  • Design: Standard
  • Cylindrical lead screw nut with flange
20.61 USD/Pc.
15 items, thereof ready for shipping:
1 in 24 hours
To the product page

dryspin® trapezoidal lead screw nut with flange, JFRM

  • Material: iglidur® J
  • Thread direction: Right-hand thread
  • Thread type: Trapezoidal threads
  • Design: Standard
  • Cylindrical lead screw nut with flange
18.26 USD/Pc.
18 items, thereof ready for shipping:
1 in 24 hours
To the product page

dryspin® lead screw nut, high helix thread, JSRM

  • Material: iglidur® J
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
15.68 USD/Pc.
48 items, thereof ready for shipping:
24 in 24 hours
1 in 4 weeks
To the product page

dryspin® trapezoidal lead screw nut with flange, J350FRM

  • Material: iglidur® J350
  • Thread direction: Right-hand thread
  • Thread type: Trapezoidal threads
  • Design: Standard
  • Cylindrical lead screw nut with flange
32.18 USD/Pc.
18 items, thereof ready for shipping:
4 in 24 hours
To the product page

dryspin® trapezoidal lead screw nut with flange, J350FLM

  • Material: iglidur® J350
  • Thread direction: Left-hand thread
  • Thread type: Trapezoidal threads
  • Design: Standard
  • Cylindrical lead screw nut with flange
35.49 USD/Pc.
14 items, thereof ready for shipping:
3 in 24 hours
To the product page

dryspin® flange lead screw nut with spanner flat, trapezoidal thread, A180FLM

  • Material: iglidur® A180
  • Thread direction: Left-hand thread
  • Thread type: Trapezoidal threads
  • Design: Standard
  • Cylindrical lead screw nut with flange
  • With spanner flat
34.37 USD/Pc.
6 items, thereof ready for shipping:
6 in 24 hours
To the product page

dryspin® flange lead screw nut with spanner flat, high helix thread, JFRM

  • Material: iglidur® J
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut with flange
  • With spanner flat
35.71 USD/Pc.
45 items, thereof ready for shipping:
23 in 24 hours
1 in 4 weeks
To the product page

dryspin® trapezoidal lead screw nut with spanner flats, JSRM

  • Material: iglidur® J
  • Thread direction: Right-hand thread
  • Thread type: Trapezoidal threads
  • Design: Standard
  • With spanner flat
  • Cylindrical lead screw nut with flange
19.65 USD/Pc.
To the product page

dryspin® lead screw nut, high helix thread, JSLM

  • Material: iglidur® J
  • Thread direction: Left-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
26.74 USD/Pc.
22 items, thereof ready for shipping:
12 in 24 hours
To the product page

dryspin® lead screw nut, high helix thread, J350SRM

  • Material: iglidur® J350
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
37.72 USD/Pc.
47 items, thereof ready for shipping:
16 in 24 hours
To the product page

dryspin® lead screw nut, high helix thread, J350SLM

  • Material: iglidur® J350
  • Thread direction: Left-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
39.62 USD/Pc.
21 items, thereof ready for shipping:
3 in 24 hours
To the product page

dryspin® lead screw nut, high helix thread, RSRM

  • Material: iglidur® R
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
15.10 USD/Pc.
47 items, thereof ready for shipping:
10 in 24 hours
1 in 4 weeks
To the product page

dryspin® lead screw nut, high helix thread, RSLM

  • Material: iglidur® R
  • Thread direction: Left-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
23.18 USD/Pc.
21 items, thereof ready for shipping:
5 in 24 hours
To the product page

dryspin® lead screw nut, high helix thread, A180SRM

  • Material: iglidur® A180
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
25.35 USD/Pc.
47 items, thereof ready for shipping:
11 in 24 hours
To the product page

dryspin® lead screw nut, high helix thread, A180SLM

  • Material: iglidur® A180
  • Thread direction: Left-hand thread
  • Thread type: High helix thread dryspin®
  • Design: Standard
  • Cylindrical lead screw nut
37.94 USD/Pc.
21 items, thereof ready for shipping:
1 in 24 hours
To the product page

Consulting

I would be happy to answer your questions personally

Photo
Thorben Hendricks

Leiter Geschäftsbereich
dryspin® Gewindetriebe

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH