My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)
WW-16

The new No. 1 in mid-size

New drylin® W linear carriage in size 16

As with the other installation sizes, linear carriages in three lengths are available for the new rail profile WS-16-120. With clearance adjustment, pre-tension or manual clamps upon request. In addition, there is a choice of 5 polymer materials for the linear plain bearing. For the housings, there is a choice between zinc die-casting, aluminium and stainless steel. A linear carriage with a length of 250mm will be available for the first time in installation size 16.

Make an enquiry about this product

Tech up with igus news

Tech up

  • Corrosion-resistant hard anodised surfaces
  • With clearance adjustment or pre-load if requested
  • There is a choice of 5 polymer materials for the linear plain bearing

Cost down with igus news

Cost down

  • Ready for immediate use as a complete carriage due to pre-assembled components
  • Fast assembly onto WS-16-120 double-shaft profile
  • Fast bearing replacement without disassembly with drylin® W exchange bearing

evidence from igus news

Proof

  • Tested: centric load 75N, acceleration 1.5m/s², running distance until bearing replacement 12,500km
  • Bearing change on the linear carriage in under 30 seconds

recycling with igus news

Sustainability

  • Less waste due to millimetre-precise cutting
  • 66% weight saving compared to steel
  • Lubrication-free use also in emission-critical environments (e.g. cleanroom)


Ask our experts

Contact igus expert

Our igus® expert will gladly advise you in this regard with no strings attached. 

Contact us here

Download current catalogue

News HMI 2020

Easily download the PDF with a mouse click and learn about igus® innovations.

Go to the PDF downloads

Further drylin® products

shopping icon

Discover a variety of products and solutions for your problems in our online shop.

Go to the other products

Application examples of our drylin® products


Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH