My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)
WS-16

Even wider in installation size 16

Rail with a width of 120mm | drylin® WS-16-120

Installation size 16 of the drylin® W linear guide is one of the most popular sizes, because it combines a high load capacity with a low-profile installation height. And it is precisely this installation size that we are supplementing with another wider profile rail and matching linear carriages. Due to the 120mm profile, the linear guide offers a 60% larger support surface than the previous 60 size width. Especially in the lateral installation position, the profile offers a high support torque and is also ideally suited as a single-axis guide.

Make an enquiry about this product

Tech up with igus news

Tech up

  • More than three times higher torque resistance (compared to the 60mm width)
  • Up to 5.75 higher geometrical torque of inertia
  • Corrosion-resistant hard anodised surfaces
  • Rail profiles without holes for individual adjustments

Cost down with igus news

Cost down

  • Fast assembly with double-shaft profile and standard hole pattern
  • Parallelism of the shafts saves alignment of individual shafts
  • Cut to the nearest centimetre up to 4,000mm
  • Connection size 80mm suitable for standard design profiles

evidence from igus news

Proof

  • Hard anodised, salt-spray tested (NSS) according to DIN EN 9227/ASTM B-117
  • Geometrical moment of inertia ly 2,114,000mm4: lz 33,200mm
  • Moment of resistance Wby 31,100mm³, Wbz 2,150mm³

recycling with igus news

Sustainability

  • Less waste due to millimetre-precise cutting
  • 66% weight saving compared to steel
  • Lubrication-free use also in emission-critical environments (e.g. cleanroom)


Ask our experts

Contact igus expert

Our igus® expert will gladly advise you in this regard with no strings attached. 

Contact us here

Download current catalogue

News HMI 2020

Easily download the PDF with a mouse click and learn about igus® innovations.

Go to the PDF downloads

Further drylin® products

shopping icon

Discover a variety of products and solutions for your problems in our online shop.

Go to the other products

Application examples of our drylin® products


Consulting

I look forward to answering your questions

Photo
Michael Hornung

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h