My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Maintenance-free iglidur® plain bearings

Change bearings now and save up to 40% of costs
Lowering costs and raising service life with no lubrication and a reduction in maintenance work, everything delivered immediately from stock - that is the core idea and the objective of all iglidur® polymer plain bearings.
The igus® plain bearings range includes sleeve bearings, flange bearings, thrust washers, piston rings, clip-on plain bearings and many other designs. iglidur® plain bearings always offer a solution – either from the catalogue range or as custom-made plain bearing special solution. No minimum quantity!
iglidur® bearings are suitable for all moving applications  - from automotive mass production and special mechanical engineering, from underwater applications to the food or tobacco industry, for resistance to extreme temperatures and chemicals and for simple sheet-metal bushings.  
 

Products

Filter

Core Requirements
Size
Requirements
Material

Number of products: 54

iglidur® G, sleeve bearing with flange, mm
  • The all-round classic with an excellent price/performance ratio
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective

from 0.81 USD / Pc.

274 of 287 articles ready for shipping in 24 - 48 h
To the product page
iglidur® G1, sleeve bearing with flange, mm
  • Two times longer service life at high loads
  • Up to 4 times lower wear at low loads
  • Long-term service temperature up to +180°C
  • Pressfit up to +120°C (iglidur® G: up to +80°C)
  • Moisture absorption reduced by 50%

Upon request

31 of 37 articles ready for shipping in 24 - 48 h
To the product page
iglidur® M250, sleeve bearing with flange, mm
  • The tough all-rounder with excellent vibration dampening
  • Excellent vibration dampening
  • Resistant to edge loads
  • High impact resistance

from 0.87 USD / Pc.

125 of 141 articles ready for shipping in 24 - 48 h
To the product page
iglidur® P210, sleeve bearing with flange, mm
  • Specialist for pivoting, rolling applications and more - Good coefficients of friction and wear on almost every shaft
  • Low humidity absorption
  • Extremely wear resistant especially up to 20 MPa in pivoting applications
  • Versatile: performance on many different shafts
  • Good with edge loads
  • Lubrication and maintenance-free
  • Standard range from stock

Upon request

40 of 41 articles ready for shipping in 24 - 48 h
To the product page
iglidur® P, sleeve bearing with flange, mm
  • The cost-effective outdoor allrounder - No moisture expansion even with high ambient humidity
  • Low water absorption
  • Low wear rates
  • High load capacity

Upon request

68 of 72 articles ready for shipping in 24 - 48 h
To the product page
iglidur® K, sleeve bearing with flange, mm
  • Versatile and cost-effective for medium temperatures
  • Low humidity absorption
  • Wear resistant
  • Cost-effective
  • Lubrication and maintenance-free
  • Standard range from stock

Upon request

6 of 6 articles ready for shipping in 24 - 48 h
To the product page
iglidur® GLW, sleeve bearing with flange, mm
  • Cost-effective material for mass production
  • Applications with static loads
  • Cost-effective
  • Dirt-resistant
  • Resistant to vibrations
  • Lubrication and maintenance-free

Upon request

6 of 23 articles ready for shipping in 24 - 48 h
To the product page
iglidur® J, sleeve bearing with flange, mm
  • The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficients of friction
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-dampening

from 1.12 USD / Pc.

126 of 137 articles ready for shipping in 24 - 48 h
To the product page
iglidur® W300, sleeve bearing with flange, mm
  • The classic endurance runner, very wear resistant on (virtually) all shafts
  • For especially long service life
  • Low coefficient of friction
  • Extremely high wear resistance

from 1.40 USD / Pc.

103 of 104 articles ready for shipping in 24 - 48 h
To the product page
iglidur® X, sleeve bearing with flange, mm
  • The chemical and temperature specialist, up to 150 MPa static
  • Temperature resistant from -100 °C to +250 °C in continuous operation
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Universal chemical resistance
  • High compressive strength

from 1.70 USD / Pc.

72 of 75 articles ready for shipping in 24 - 48 h
To the product page
iglidur® J260, sleeve bearing with flange, mm
  • Ideal for plastic shafts
  • Very good c. o. f. for low or medium loads
  • Good liquid media resistance
  • Slightly higher temperature rating than iglidur® J

Upon request

6 of 6 articles ready for shipping in 24 - 48 h
To the product page
iglidur® J3, sleeve bearing with flange, mm
  • The new endurance runner: specialist for pulsating loads
  • Low coefficients of friction
  • Good liquid media resistance
  • Low humidity absorption

Upon request

43 of 44 articles ready for shipping in 24 - 48 h
To the product page
iglidur® J350, sleeve bearing with flange, mm
  • Endurance runner with high dimensional stability at high temperatures - Can be used with many kind of shafts and loads
  • Excellent coefficient of friction against steel
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Continuous service temperature up to +180 °C
  • For medium to high loads

Upon request

41 of 42 articles ready for shipping in 24 - 48 h
To the product page
iglidur® W360, sleeve bearing with flange, mm
  • General purpose endurance runner
  • Extremely wear-resistant
  • Continuous use up to +180°C
  • Suitable for wet environments

Upon request

6 of 6 articles ready for shipping in 24 - 48 h
To the product page
iglidur® L250, sleeve bearing with flange, mm
  • For high speeds
  • Specially made for fast rotating applications
  • Very low coefficients of friction
  • Excellent wear resistance

Upon request

6 of 6 articles ready for shipping in 24 - 48 h
To the product page

Consulting

I would be happy to answer your questions personally

Photo
Stefan Loockmann-Rittich

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h