My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

drylin® R shaft guides

Components within the drylin® R shaft guides are identically dimensioned as recirculating ball bearings - in contrast, the drylin® R systems minimise noise emissions and reduce surface pressure by the larger contact area between guide and shaft. This allows the use of soft shaft materials such as aluminium or carbon fibre. All in all, the largest range of shafts is available in the programme of shaft linear guides with seven different materials. In combination with three different bearing types made of solid plastic, aluminium or stainless steel as well as five linear liners for different environments, drylin® R is suitable for maximum flexibility and all applications. The unique geometry of the bearing liners ensures a firm hold in the housing by means of a positive locking. This is contrary to glued or pressed solutions even under extreme conditions such as temperature, pressure, impacts and water. As required, a quick replacement of the individual linear liner is also possible.
 

Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

Number of products: 105

drylin® R pillow block RJUM-05
  • Design: short, closed design
  • Material sliding element: iglidur® J
  • Housing material: aluminium

34.17 USD/Pc.

9 items, thereof ready for shipping:
9 in 24 hours
To the product page
drylin® R pillow block FJUMT-01
  • Design: closed design, tandem design, round flange
  • Material sliding element: iglidur® J
  • Housing material: anodised aluminium

40.67 USD/Pc.

8 items, thereof ready for shipping:
8 in 24 hours
To the product page
drylin® R aluminium shaft, solid/hollow shaft, AWMP
  • Lightweight
  • Ideal in combination with liners made from iglidur® J/J200
  • Low wear
  • Corrosion-free
  • Aluminium EN AW 6060/6061 (ALU)
Here you can CNC-machine the shaft in the 3D shaft designer.

28.99 USD/m

13 items, thereof ready for shipping:
13 in 24 hours
To the product page
drylin® R pillow block OJUM-06
  • Design: long, open design
  • Material sliding element: iglidur® J
  • Housing material: anodised aluminium

51.93 USD/Pc.

7 items, thereof ready for shipping:
7 in 24 hours
To the product page
drylin® R liner JUM-01
  • Material: iglidur® J for all shaft surfaces in indoor and outdoor use 
  • Version: enclosed housing, long design

3.94 USD/Pc.

10 items, thereof ready for shipping:
10 in 24 hours
To the product page
drylin® R pillow block FJUM-01
  • Design: closed design, round flange
  • Material sliding element: iglidur® J
  • Housing material: anodised aluminium

27.21 USD/Pc.

9 items, thereof ready for shipping:
9 in 24 hours
To the product page
drylin® R liner JUM-02
  • Material: iglidur® J for all shaft surfaces in indoor and outdoor use
  • Version: Enclosed, short design 

3.30 USD/Pc.

9 items, thereof ready for shipping:
9 in 24 hours
To the product page
drylin® R linear slide bearing RJ4JP-01
  • Alternative to ball bearings with Japanese dimension
  • Quick assembly
  • Secured by circlips
  • Plain bearing material: iglidur® J4

2.28 USD/Pc.

7 items, thereof ready for shipping:
7 in 24 hours
To the product page
drylin® R aluminium shaft, supported, AWMU, EN AW 6061/6060
  • Lightweight
  • Ideal in combination with liners made from iglidur® J/J200
  • Low wear
  • Corrosion-free
  • Aluminium EN AW 60606061 (ALU)
Here you can CNC-machine the shaft in the 3D shaft designer.

72.85 USD/m

6 items, thereof ready for shipping:
6 in 24 hours
To the product page
drylin® R linear slide bearing RJUM-01
  • Secured by circlips
  • Enclosed r anodised aluminium adapter
  • Material of the liner: iglidur® J

9.61 USD/Pc.

12 items, thereof ready for shipping:
12 in 24 hours
To the product page
drylin® R pillow block RJUM-06
  • Design: closed housing, long design
  • Material sliding element: iglidur® J
  • Housing material: anodised aluminium

46.47 USD/Pc.

7 items, thereof ready for shipping:
7 in 24 hours
To the product page
drylin® R stainless steel shaft, EEWM, 1.4034
  • High corrosion resistance
  • High chemical resistance
  • Ideal solution for wet applications
  • Stainless steel EEWM AISI 420C (X46)
Here you can CNC-machine the shaft in the 3D shaft designer.
drylin® R liner J200UM-01
  • Material: iglidur® J200 
  • Version: Enclosed housing, long design 

4.73 USD/Pc.

8 items, thereof ready for shipping:
8 in 24 hours
To the product page
drylin® R steel shaft, SWM, 1.1213
  • Cost-effective standard
  • High load capacity
  • Dry area applications
  • Lower coefficient of friction against polymer bearings
  • 1.1213 (Cf53) steel
Here you can CNC-machine the shaft in the 3D shaft designer.
drylin® R liner E7UMO-01
  • Material: iglidur® E7 
  • Version: long, open design 

Upon request

9 items, thereof ready for shipping:
8 in 24 hours
1 in 5 working days
To the product page