My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

drylin® linear guides

Gliding instead of rolling – low noise, clean and lubrication-free
The product range of lubrication-free drylin® linear guides is based on the principle of "gliding instead of rolling". In combination with corrosion-free materials, tribo-optimised iglidur® high performance polymers are used as a sliding surface. drylin® linear guides traverse in dry operation and are thereby maintenance-free and are insensitive to influences such as dirt, water, chemicals, heat or impacts. In addition, they have a very low noise because of the materials used and the special design. With these properties, drylin® linear guides can be used in a wide variety of environments, including extreme ones. The modular system allows for high flexibility with different rail guides and pillow blocks.

Products

Filter

Material
System
Requirements

Number of products: 17

drylin® R - linear slide bearing RJ4JP-01
  • Alternative to ball bearings with Japanese dimension
  • Quick assembly
  • Secured by circlips
  • Plain bearing material: iglidur® J4

from 2.28 USD/Pc.

To the product page
drylin® R - linear slide bearing RJUM-01
  • Secured by circlips
  • Enclosed anodised aluminium adapter
  • Material of the liner: iglidur® J

from 9.61 USD/Pc.

To the product page
drylin® R - linear slide bearing OJUM-01
  • Open anodised aluminium adapter
  • For supported shafts
  • Material of the liner: iglidur® J

from 12.56 USD/Pc.

To the product page
drylin® R - linear slide bearing TJUM-01
  • Split anodised aluminium adapter
  • Quick replacement of bearing liner without dismantling the shaft
  • Material sliding element: iglidur® J

from 25.94 USD/Pc.

To the product page
drylin® R - linear slide bearing RJUM-02
  • Enclosed anodised aluminium adapter
  • Short design
  • Material of the liner: iglidur® J

from 8.93 USD/Pc.

To the product page
drylin® R - linear slide bearing RJM-01
  • Assembly by pressiftting
  • Secured by circlips
  • Slide bearing material: iglidur® J

from 4.79 USD/Pc.

To the product page
drylin® R - press-fit bearing WLM
  • Extremely high wear resistance
  • Low coefficient of friction
  • Vibration dampening
  • High static compressive strength
  • Good chemical resistance
  • Highly resistant to dirt
  • Also suitable for soft and rough shafts

from 2.87 USD/Pc.

19 items, thereof ready for shipping:
19 in 24 - 48 hours
To the product page
drylin® R - press-fit bearing with flange WLFM
  • Extremely high wear resistance
  • Low coefficient of friction
  • Vibration dampening
  • High static compressive strength
  • Good chemical resistance
  • Highly resistant to dirt
  • Also suitable for soft and rough shafts

from 2.81 USD/Pc.

7 items, thereof ready for shipping:
7 in 24 - 48 hours
To the product page
drylin® R - linear slide bearing RJMP-01
  • Easy assembly by transition fit.
  • Reduced bearing clearance
  • Secured by circlips
  • Slide bearing material: iglidur® J

from 3.99 USD/Pc.

To the product page
drylin® R - linear slide bearing RJUM-11
  • Enclosed, anodised aluminium adapter, precise
  • Max. bearing clearance reduced by 50%
  • Secured by circlips
  • Material of the liner: iglidur® J

 

from 9.99 USD/Pc.

To the product page
drylin® R - linear slide bearing RJUM-01-ES
  • Secured by circlips
  • Enclosed stainless steel adapter
  • Material of the liner: iglidur® J
drylin® R - linear slide bearing RJUM-03
  • With reduced outer diameter, spherical area on the outer diameter, O-rings for elastic seating and hard anodised surface
  • Material of the liner: iglidur® J

from 9.69 USD/Pc.

To the product page
drylin® R - linear slide bearing TJUM-03
  • Split anodised aluminium adapter (floating bearing)
  • with spherical section for automatic compensation of misalignments and O-rings for cushioning
  • Material sliding element: iglidur® J

from 25.94 USD/Pc.

To the product page