My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

drylin® linear guides

Gliding instead of rolling – low noise, clean and lubrication-free
The product range of lubrication-free drylin® linear guides is based on the principle of "gliding instead of rolling". In combination with corrosion-free materials, tribo-optimised iglidur® high performance polymers are used as a sliding surface. drylin® linear guides traverse in dry operation and are thereby maintenance-free and are insensitive to influences such as dirt, water, chemicals, heat or impacts. In addition, they have a very low noise because of the materials used and the special design. With these properties, drylin® linear guides can be used in a wide variety of environments, including extreme ones. The modular system allows for high flexibility with different rail guides and pillow blocks.

Products

Filter

Size
Material
System
Curve

Number of products: 5

drylin® W complete slide system WW-SL-HKA
  • Design: round
  • Material sliding element: iglidur® J
  • Camera carriage 3/8" threaded hole
  • Material: Die-cast zinc

Upon request

13 items, thereof ready for shipping:
13 in 24 hours
To the product page
drylin® W complete slide system WWE-SL
  • Design: round
  • Material sliding element: iglidur® J
  • Camera carriage 3/8" threaded hole
  • Material: Die-cast zinc

Upon request

12 items, thereof ready for shipping:
12 in 24 hours
To the product page
drylin® W hybrid carriage WWH-21-SL
  • Design: round
  • Material sliding element: iglidur® J
  • Camera carriage 3/8" threaded hole
  • Roller bearing
  • Material: Die-cast zinc

Upon request

12 items, thereof ready for shipping:
12 in 24 hours
To the product page
drylin® W hybrid carriage WWH-21-SL-HKA
  • Design: round
  • Material sliding element: iglidur® J
  • Camera carriage 3/8" threaded hole
  • Roller bearing
  • Material: Die-cast zinc

Upon request

12 items, thereof ready for shipping:
12 in 24 hours
To the product page
drylin® W complete slide system WW-AL-HKA
  • Design: round
  • Material sliding element: iglidur® J
  • Camera carriage 3/8" threaded hole
  • Material: Die-cast zinc

from 70.12 USD/Pc.

15 items, thereof ready for shipping:
13 in 24 hours
To the product page