My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Lead screw technology drylin®

Change lead screw drives now - 100% lubrication-free and save up to 50.9% of costs
The drylin® lead screw technology as well as the lead screws and lead screw nuts with dryspin® technology are based on the principle of lubrication-free linear technology. For the completely lubrication-free use, stainless-steel or hard anodised aluminium lead screws are combined with high-performance polymers from the proven iglidur® product range. By doing without oils or fats as lubrication, we can fulfil the highest hygiene standards with our lead screw technology. In addition, use in dry operation saves a large amount of cleaning and maintenance costs. The dirt resistance and the silent operation of the materials used for the lead screw offers a variety of possible applications under various conditions. Apart from that, wear is considerably reduced and operating times are increased. This saves up to 40% of the usually incurred costs. Benefit from the advantages of the drylin® and dryspin® lead screw technology and use it in your application.

Products

Filter

System
Material
Size

Number of products: 10

dryspin® high helix lead screw, right-hand thread, 1.4301 stainless steel
  • Material: stainless steel 1.4301
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®

38.16 USD/m

34 items, thereof ready for shipping:
7 in 24 hours
2 in 48 hours
To the product page
dryspin® high helix lead screw, right-handed thread, aluminium EN AW 6082
  • Material: Aluminum EN AW 6082
  • Thread direction: Right-hand thread
  • Thread type: High helix thread dryspin®
drylin® high helix lead screw, right-hand thread, 1.4021 stainless steel
  • Material: stainless steel 1.4021
  • Thread direction: Right-hand thread
  • Thread type: High helix threads

71.28 USD/m

9 items, thereof ready for shipping:
7 in 48 hours
To the product page
drylin® trapezoidal lead screw, right-hand thread, C15 1.0401 steel
  • Material: CF-15 steel (1.0401)
  • Thread direction: Right-hand thread
  • Thread type: Trapezoidal threads

11.56 USD/m

18 items, thereof ready for shipping:
1 in 4 weeks
To the product page
drylin® trapezoidal lead screw, right-hand thread, stainless steel
  • Material: stainless steel 1.4301
  • Thread direction: Right-hand thread
  • Thread type: Trapezoidal threads

26.96 USD/m

18 items, thereof ready for shipping:
1 in 24 hours
To the product page
drylin® trapezoidal lead screw, right-hand thread, two start 1.4301 stainless steel
  • Material: stainless steel 1.4301
  • Thread direction: Right-hand thread
  • Thread type: Trapezoidal threads

42.66 USD/m

6 items, thereof ready for shipping:
5 in 24 hours
To the product page
drylin® lead screw, metric lead screw, 1.4301 stainless steel
  • Material: stainless steel 1.4301
  • Thread direction: Right-hand thread
  • Thread type: metric thread

11.64 USD/m

6 items, thereof ready for shipping:
6 in 24 hours
To the product page

Consulting

I would be happy to answer your questions personally

Photo
Thorben Hendricks

Leiter Geschäftsbereich
dryspin® Gewindetriebe

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h