My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Cylindrical bushings

Sleeve bearings made from high performance plastics provide mechanical stability with the lowest coefficients of friction without additional lubrication. Whether in dirt and dust, in the cleanroom laboratory or under water.
 

Filter

Core Requirements
Size
Requirements
Material

Due to order peaks, the delivery time is 5-8 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

Number of products: 25

iglidur® G, sleeve bearing, mm
  • Most popular iglidur® material worldwide
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
0.66 USD/Pc.
314 items, thereof ready for shipping:
287 in 24 hours
24 in 72 hours
To the product page
iglidur® P210, sleeve bearing, mm
  • Specialist for pivoting, rolling applications and more - Good coefficients of friction and wear on almost every shaft
  • Low humidity absorption
  • Extremely wear resistant especially up to 20 MPa in pivoting applications
  • Versatile: performance on many different shafts
  • Good with edge loads
  • Lubrication and maintenance-free
  • Standard range from stock
0.91 USD/Pc.
78 items, thereof ready for shipping:
78 in 24 hours
To the product page
iglidur® J, sleeve bearing, mm
  • The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficients of friction
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-dampening
1.14 USD/Pc.
186 items, thereof ready for shipping:
176 in 24 hours
5 in 72 hours
To the product page
iglidur® W300, sleeve bearing, mm
  • The classic endurance runner, very wear resistant on (virtually) all shafts
  • For especially long service life
  • Low coefficient of friction
  • Extremely high wear resistance
1.15 USD/Pc.
168 items, thereof ready for shipping:
165 in 24 hours
3 in 72 hours
To the product page
iglidur® X, sleeve bearing, mm
  • The chemical and temperature specialist, up to 150 MPa static
  • Temperature resistant from -100 °C to +250 °C in continuous operation
  • Universal chemical resistance
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • High compressive strength
2.99 USD/Pc.
134 items, thereof ready for shipping:
129 in 24 hours
5 in 72 hours
To the product page
iglidur® P, sleeve bearing, mm
  • The cost-effective outdoor allrounder - No moisture expansion even with high ambient humidity
  • Low water absorption
  • Low wear rates
  • High load capacity
0.81 USD/Pc.
124 items, thereof ready for shipping:
124 in 24 hours
To the product page
iglidur® J260, sleeve bearing, mm
  • Ideal for plastic shafts
  • Very good c. o. f. for low or medium loads
  • Good liquid media resistance
  • Slightly higher temperature rating than iglidur® J
1.72 USD/Pc.
11 items, thereof ready for shipping:
11 in 72 hours
To the product page
iglidur® J3, sleeve bearing, mm
  • The new endurance runner: specialist for pulsating loads
  • Low coefficients of friction
  • Good liquid media resistance
  • Low humidity absorption
1.11 USD/Pc.
83 items, thereof ready for shipping:
81 in 24 hours
To the product page
iglidur® J350, sleeve bearing, mm
  • Endurance runner with high dimensional stability at high temperatures - Can be used with many kind of shafts and loads
  • Excellent coefficient of friction against steel
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Continuous service temperature up to +180 °C
  • For medium to high loads
1.52 USD/Pc.
80 items, thereof ready for shipping:
80 in 24 hours
To the product page
iglidur® W360, sleeve bearing, mm
General purpose endurance runner
  • Extremely wear-resistant
  • Continuous use up to +180°C
  • Suitable for wet environments
2.84 USD/Pc.
6 items, thereof ready for shipping:
6 in 72 hours
To the product page
iglidur® X6, sleeve bearing, mm
  • Runs up to six times longer than iglidur® X
  • Long term service temperature up to +250 °C
  • Up to 50 % better press fit than iglidur® X
  • High compressive strength
4.15 USD/Pc.
17 items, thereof ready for shipping:
13 in 72 hours
To the product page
iglidur® V400, sleeve bearing, mm
  • For soft shafts, up to +200 °C
  • Excellent wear resistance with soft shaft materials and for temperatures up to +200 °C
  • Good resistance to chemicals
  • High elasticity
4.86 USD/Pc.
6 items, thereof ready for shipping:
6 in 72 hours
To the product page
iglidur® Z, sleeve bearing, mm
  • Extremely long service life under extreme conditions, resistant to wear and impact even at high loads and temperatures
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
3.71 USD/Pc.
118 items, thereof ready for shipping:
111 in 72 hours
To the product page
iglidur® UW500, sleeve bearing, mm
  • For hot liquids and fast, continuous movements
  • For underwater use at high temperatures
  • For fast and constant movement
  • Lubrication and maintenance-free
iglidur® H, sleeve bearing, mm
  • High resistance to temperature and chemicals
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Can be used underwater
  • For high temperatures
  • Chemical resistance
1.14 USD/Pc.
37 items, thereof ready for shipping:
37 in 72 hours
To the product page

Consulting

I would be happy to answer your questions personally

Photo
Stefan Loockmann-Rittich

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h