Shop pre-loaded two hole flanged bearings
Find the right clearance-free pre-loaded igus bearing with flange for your application quickly and easily in our online shop.
Enter dimensions, environmental parameters and other operating conditions in the filter: you will receive an overview of suitable igus catalogue items with immediate price indication.
You will also be shown the service life of our durable clearance-free pre-loaded bearings with flange based on your information.
Choose from 4 suitable offers
iglidur® J
Injection moulding
5.51 EUR / pc.
Delivery time:
1 Day
Service life:
60,288 h
igus-icon-info-circle-gray
Dimensions:
igus-icon-chevronleft
d1
d2
d3
d4
d5
igus-icon-chevronright
10.00
12.00
30.00
14.00
15.00
iglidur® J
Injection moulding
5.77 EUR / pc.
Delivery time:
1 Day
Service life:
53,481 h
igus-icon-info-circle-gray
Dimensions:
igus-icon-chevronleft
d1
d2
d3
d4
d5
igus-icon-chevronright
12.00
14.00
36.00
16.00
18.00
iglidur® J
Injection moulding
6.05 EUR / pc.
Delivery time:
1 Day
Service life:
39,790 h
igus-icon-info-circle-gray
Dimensions:
igus-icon-chevronleft
d1
d2
d3
d4
d5
igus-icon-chevronright
16.00
18.00
48.00
20.00
24.00