igus-icon-lupe
igus-icon-lupe
1 from 2
- Part number: JFI-0203-03
- Material: iglidur® J
- Shape: Shop flanged bearings
- Dimensions:
- d1 0.125 inch
- d2 0.1875 inch
- d3 0.312 inch
- b1 0.1875 inch
- b2 0.032 inch
- Adjust dimension
- Manufacturing method: Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- Excellent wear resistance at room temperature
- Very good wear resistance at medium temperatures
- Excellent friction coefficients
- Low moisture absorption
- High media resistance
- Resistant to edge pressure
- Resistant to shocks and impacts
- Resistant to dirt and dust
- Mould resistant according to DIN EN ISO 846
Total price: 1.15 EUR1.15 EUR / pc.
plus VAT and shipping charges
loading...
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
iglidur® J | The versatile endurance runner
The iglidur® J plain bearings are characterised by the lowest coefficients of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J plain bearings are not suitable for extreme loads.
Typical applications
Vending machinery
Printing industry
Beverage industry
Aviation
Cleanroom
Find more applications here:
Industry solutions
Use our filter options to find the suitable product
The iglidur® J plain bearings are characterised by the lowest coefficients of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J plain bearings are not suitable for extreme loads.
Typical applications
Vending machinery
Printing industry
Beverage industry
Aviation
Cleanroom
Find more applications here:
Industry solutions
When to use it?
| When not to use it?
|
Unsure if it fits?