igusigus-icon-cart(0)

iglidur® J, polysorb disc spring

Standard material, cost-effective
iglidur® J, polysorb disc spring
igus-icon-lupe
iglidur® J, polysorb disc spring drawing
igus-icon-lupe
1 from 2
iglidur® J, polysorb disc spring
iglidur® J, polysorb disc spring drawing
  • Part number: JTEM-05
  • Material: iglidur® J
  • Shape: Shop disc springs
  • Dimensions:
    • d1 5.2 mm
    • d2 10 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • iglidur® J: standard material for many applications
  • Compensation for axial clearance and manufacturing tolerances
  • Vibration dampening
Total price:

plus VAT and shipping charges

loading...
igus-icon-lieferzeit-dot
ready for shipping in 24 hours

What advantages do iglidur® Polysorb disc springs have?

Our Polysorb disc springs are made from iglidur® materials, which have various advantages:

  • Lubrication and maintenance-free thanks to solid lubricants contained in the material
  • Resistant to a wide range of chemicals and media
  • Low moisture absorption
  • Cost-effective

 

 

When do I use iglidur® Polysorb disc springs?

  • If flat spring characteristics are required, which are only possible with considerable effort for metal (slotted versions)
  • When compensating for axial play and manufacturing tolerances
  • With vibration compensation
  • With noise reduction
  • If an antimagnetic material is desired
  • For electrical and thermal insulation

 

When do I not use iglidur® Polysorb disc springs?

  • When constant spring forces are required over wide temperature ranges
  • If high spring forces are desired

 

What is a disc spring?

Disc springs are flat, conical discs that can be elastically deformed. They are used in designs that have a short spring travel. Due to their plate-shaped design, they can accommodate high loads and only deform slightly. They are used when a high force is to be exerted on a small area or when large spring force is required with a small spring travel.

 

The functions of a disc spring

They are an integral part of many machines and devices. They play a crucial role in absorbing and storing mechanical energy. When a force acts on the disc spring, it deforms and stores energy in the form of tension. When the strength weakens, it releases the stored energy and returns to its original form. It can be used alone or in a stack with other disc springs to achieve the desired spring force and spring characteristic.

 

The different areas of application for disc springs

Disc springs are used, among other things. in the automotive industry, where they are used in clutch and brake systems. In mechanical engineering, for example, they are used in CNC machines and ensure constant force to fasten workpieces in the chuck. They are also used in electrical engineering. Here they are used, for example, in electrical switches and relays.

 

iglidur Polysorb disc springs meet DIN 2093 and EN 16983

DIN 2093 has been replaced by a European standard EN 16983 with identical content. This standard specifies the quality requirements and dimensions for disc springs. iglidur Polysorb disc springs meet EN 16983 (formerly DIN 2093).

Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Stefan Hemmersbach
Stefan Hemmersbach

igus-icon-phone+49 2203 9649-145

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Prepayment
  • Purchase on account
  • Visa
  • Mastercard

Follow us

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube

Stay up to date and sign up for the igus® newsletter here.

igus-icon-globeLanguage:English|Country:International

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH